Cat® Straight Grease Adapter is designed to facilitate the greasing of machinery and equipment in a direct and linear manner
Brand: Cat
Product Images
5B-0651: 11.11mm Hex Size Straight Grease Adapter
Cat® Straight Grease Adapter is designed to facilitate the greasing of machinery and equipment in a direct and linear manner
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Compatible with industry standard grease gun filling tips • Designed to meet or exceed the performance of industry standard parts • The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Compatible with industry standard grease gun filling tips • Designed to meet or exceed the performance of industry standard parts • The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material Description: Plated Steel
Material: Alloy Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Material Description: Plated Steel
Material: Alloy Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Description: Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Compatible with industry standard grease gun filling tips • Designed to meet or exceed the performance of industry standard parts • The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5B-0651
Material Description: Plated Steel
Material: Alloy Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
View More
Compatible Models for part number 5B-0651
INTEGRATED TOOLCARRIER
IT38G II IT38H IT38G IT38F
WHEEL TRACTOR-SCRAPER
657
BUCKET
BUCKET
LOAD HAUL DUMP
R1700 II
MOTOR GRADER
16GC
WHEEL SKIDDER
535B 525B
TRACK-TYPE TRACTOR
D5B D7E D5 D9G D7E LGP
KNUCKLEBOOM LOADER
2484D 2484C 579C 579D 559C 559D 2384D 2384C
MINI HYD EXCAVATOR
306 304.5E2
ROTARY DRILL
MD6310
MARINE ENGINE
D342C D364 D342 D337 D337F D315
PIPELAYER
561C
EXCAVATOR
336E LN 330 L 345B II 349F LXE 349D L 336D2 LXE 336D 336E 336F 336D2 L 340D2 L 336F XE 374F L 390D 390F 349E L 350-A 390D L 336D LN 349E L VG 352F XE VG 345B 345C 345D 349 GC 349F L 385C L 349D2 330 LN 352F-VG 336D L 374D L 336D2 336F L XE 350-A L 349D 324D L 350 L 330D L 336E L 349E 349F 352 UHD 340 352F 340F 345B L 349 330-A L 330D MH 336 GC 345 329D L 349D2 L 336F LN XE 352 350 355 330D LN 336F L 374F 345C L 345D L VG 340D L 336 385B 385C 330-A 345D L 336F LNXE 365C L 336F LN 330-A LN 345B II MH 365B II 330D 390F L 336D2 L XE 365B L 365C 345 GC 365B