Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareFastenersNuts5I-6125: M16X1.5 Thread Track Nut
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersNuts
5I-6125: M16X1.5 Thread Track Nut
5I-6125: M16X1.5 Thread Track Nut
Product Images
5I-6125: M16X1.5 Thread Track Nut
5I-6125: M16X1.5 Thread Track Nut
5I-6125: M16X1.5 Thread Track Nut
5I-6125: M16X1.5 Thread Track Nut
5I-6125: M16X1.5 Thread Track Nut

Track Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 5I-6125
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5I-6125

Description:

  • Track nuts are used to connect the track shoes to the link assembly.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5I-6125

Units of Measure

USMetric

Thickness (mm): 16

Thickness (in): 0.63

Nut Type: Square

Hand of Thread: RH

Material: Carbon Steel,Coating Fluid

Thread Size (dia x pitch) (mm): M16x1.5

Coating: Oil with Corrosion Inhibitor

Class or Grade: ISO 898-2 Class 12

Drive (mm): 24.6

Drive (in): 0.969

View More
Compatible Models for part number 5I-6125

TRACK-TYPE TRACTOR

D3K2 XL D4G D2 D4K2 XL D1

EXCAVATOR

312C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced