This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
A 90 Degree Elbow Adapter for fuel supply lines is a fitting with two threaded ends, positioned at a 90-degree angle to each other. One end connects to the fuel supply line, while the other end connects to the fuel system component, such as a fuel filter, carburetor, fuel pump, and fuel pressure regulator.
Attributes: • Ensures efficient and leak-proof fuel line routing • Provides a tight and secure fit • Facilitates the proper connection and positioning of fuel lines
Applications: A 90 Degree Elbow Adapter for fuel supply lines is used for changing the direction of fuel flow, allowing for convenient fuel line connections and reducing the risk of fuel line kinks or bends that could impede fuel flow.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
A 90 Degree Elbow Adapter for fuel supply lines is a fitting with two threaded ends, positioned at a 90-degree angle to each other. One end connects to the fuel supply line, while the other end connects to the fuel system component, such as a fuel filter, carburetor, fuel pump, and fuel pressure regulator.
Attributes: • Ensures efficient and leak-proof fuel line routing • Provides a tight and secure fit • Facilitates the proper connection and positioning of fuel lines
Applications: A 90 Degree Elbow Adapter for fuel supply lines is used for changing the direction of fuel flow, allowing for convenient fuel line connections and reducing the risk of fuel line kinks or bends that could impede fuel flow.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
View More
Compatible Models
Compatible Models
Generator
SR4
Truck Engine
3406
Load Haul Dump
R3000HR2900G
Motor Grader
16G
Winch
59N59L5358L
Track-Type Tractor
D4C IIID6G SRD6D SRD5C IIID8LD4ED4E SRD6F SRD5BD5CD9RD9ND5ED6E SRD6DD6RD6ED3C III
Marine Engine
3406C3406
Pipelayer
589
Excavator
M325C245
Generator Set
3406C
Wheel Tractor
623B621B611
Engine
C32B INDUSTRIALC27 INDUSTRIAL
Track Loader
933C939933939C
Petroleum Engine
C32
Electric Rope Shovel
74957495 HF
Wheel Loader
918F
Engine - Machine
3304C27
Gen Set Engine
3406C330633043406B3304B3306B
Articulated Truck
D400D25DD350DD35HPD30D
Ripper
39
Engine - Industrial
3406B
Industrial Engine
33043306C323406C3304B3406
Wheel Scraper
657E
Truck
793B793C
Gas Engine
G3412G3408BG3408
Bulldozer
D5C PATLGP9U9SU5A PATD5C PAT
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 5P-4592
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-4592
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-4592
A 90 Degree Elbow Adapter for fuel supply lines is a fitting with two threaded ends, positioned at a 90-degree angle to each other. One end connects to the fuel supply line, while the other end connects to the fuel system component, such as a fuel filter, carburetor, fuel pump, and fuel pressure regulator.
Attributes: • Ensures efficient and leak-proof fuel line routing • Provides a tight and secure fit • Facilitates the proper connection and positioning of fuel lines
Applications: A 90 Degree Elbow Adapter for fuel supply lines is used for changing the direction of fuel flow, allowing for convenient fuel line connections and reducing the risk of fuel line kinks or bends that could impede fuel flow.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 5P-4592
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material: Carbon Steel
View More
Compatible Models for part number 5P-4592
GENERATOR
SR4
TRUCK ENGINE
3406
LOAD HAUL DUMP
R3000H R2900G
MOTOR GRADER
16G
WINCH
59N 59L 53 58L
TRACK-TYPE TRACTOR
D4C III D6G SR D6D SR D5C III D8L D4E D4E SR D6F SR D5B D5C D9R D9N D5E D6E SR D6D D6R D6E D3C III