No Suggested Results

Add Equipment


Register

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeUndercarriageUndercarriage HardwareBolts5P-7665: 3/4 - 16 Thread Sprocket Bolt
BackHome
UndercarriageUndercarriage HardwareBolts
5P-7665: 3/4 - 16 Thread Sprocket Bolt
5P-7665: 3/4 - 16 Thread Sprocket Bolt
Product Images
5P-7665: 3/4 - 16 Thread Sprocket Bolt
5P-7665: 3/4 - 16 Thread Sprocket Bolt
5P-7665: 3/4 - 16 Thread Sprocket Bolt
5P-7665: 3/4 - 16 Thread Sprocket Bolt
5P-7665: 3/4 - 16 Thread Sprocket Bolt

Explore Cat® part 5P-7665 sprocket bolt a heavy-duty threaded fastener used to attach a sprocket, which is a toothed wheel, to a shaft or hub.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 5P-7665
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-7665

Choose genuine Cat® parts to protect the iron that generates your income.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-7665

Units of Measure

USMetric

Bolt Length (in): 2.5

Bolt Length (mm): 63.5

Bolt Type: Hex Head

Grip Length (in): 1.563

Grip Length (mm): 39.69

Thread Size (in - TPI) (in): 3/4-16

Hand of Thread: RH

Material: Carbon Steel

Thread Size (dia x pitch) (mm): 3/4x16

Coating: None

Class or Grade: Cat/ASTM F2882 (170 ksi)

View More
Compatible Models for part number 5P-7665

TRACK-TYPE TRACTOR

D7R II D8N D7H

RIPPER

7

PIPELAYER

572R II 572R 583T 587T 587R

BULLDOZER

7SU 7S 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert