To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainFinal DriveFinal Drives5P-9176: Bearing-Race and Roller Assembly
Home
DrivetrainFinal DriveFinal Drives5P-9176: Bearing-Race and Roller Assembly
5P-9176: Bearing-Race and Roller Assembly
Cat® Cylindrical Roller Bearing (Outer Race and Roller Assembly)(Special)
Brand: Cat
Product Images
5P-9176: Bearing-Race and Roller Assembly
Cat® Cylindrical Roller Bearing (Outer Race and Roller Assembly)(Special)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Outer race and cylindrical roller assembly • With dowel hole in outer race • Outside Diameter: 130.033 mm (5.119 in) • Inside Diameter: 74.656 mm (2.939 in) • Height: 31.000 mm (1.220 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Outer race and cylindrical roller assembly • With dowel hole in outer race • Outside Diameter: 130.033 mm (5.119 in) • Inside Diameter: 74.656 mm (2.939 in) • Height: 31.000 mm (1.220 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Outer race and cylindrical roller assembly • With dowel hole in outer race • Outside Diameter: 130.033 mm (5.119 in) • Inside Diameter: 74.656 mm (2.939 in) • Height: 31.000 mm (1.220 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-9176
Units of Measure
USMetric
Outside Diameter (mm): 130.033
Inside Diameter (mm): 74.656
Height (mm): 31
Outside Diameter (in): 5.119
Inside Diameter (in): 2.939
Height (in): 1.22
Material: Alloy Steel
View More
Compatible Models for part number 5P-9176
TRACK-TYPE TRACTOR
D5E D6G SR D6D SR D6E SR D6G2 XL D6D D6G2 LGP D5 D6E D6F SR D6G D5B