Cat® 50.80mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fan Drive Shaft
Brand: Cat
Product Images
5S-9062: 35.03mm Internal Diameter Steel Spacer
Cat® 50.80mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fan Drive Shaft
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
120H120G120B135H12H NA140B120H ES140G130G14014G14E12H12G120160H160G12F12H ES120H NA
Winch
52857H55
Track-Type Tractor
D6R IIID6H IID6R IID4DD4ED5BD5HD6CD6DD7G2D6ED6HD7FD7GD7HD5D6G2 XLD4E SRD7R II
Wheel Skidder
525518515528545
Marine Engine
3406B
Track Feller Buncher
239011901190T1090
Pipelayer
561D561C572F571F
Stabilizer Mixer
SM-350
Excavator
320-A L320-A N350-A350-A L350 L225M325D MH235320-A215320N245245BM318320 LM325D L MH
Vibratory Compactor
CS-563CP-563CB-434
Ripper Scarifier
16G
Generator Set
3306B
Wheel Tractor
651E611627631D657E633D627B637D
Reclaimer Mixer
RM-350
Hydraulic Control
163143153140
Track Loader
973983B943941953951C951B941B953C977K955K955L
Soil Compactor
825C815K815
Backhoe Loader
446B
Cold Planer
PR-450
Wheel Dozer
814B824C814K814
Landfill Compactor
836816K816816B
Compact Wheel Loader
910F910E
Wheel Loader
928G960F950G950F962G920988B930936966D966C966F966E950930R930T814K936E980B980C980F928F938G938F970F950F II
Telehandler
RT80RT100
Road Reclaimer
RR-250
Soil Stabilizer
SS-250
Engine - Machine
311633063208C9
Challenger
5570C6565C65B65D75C85C3545
Gen Set Engine
3406C3406B3408B3408C3304B3306330434123412C3408
Articulated Truck
D30CD30DD35CD300BD250BD25DD25CD350CD300E II
Ripper
95195574
Engine - Industrial
3406B3406C
Industrial Engine
3406C3126330433063412D333C3406D330CD379D379B
Quarry Truck
775B771D771C
Truck
69D773D773F773B775F775D769D769C
Wheel Feller Buncher
533
Wheel Scraper
627637E613C639D627B637
Tractor
768C772B
Gas Engine
G379AG3306G379
Bulldozer
7SU7S LGP824S834U834S6A6S7S
Track-Type Loader
977K
View More
Generator
SR4
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.