Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins5T-3327: Steering Link Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
5T-3327: Steering Link Pin
5T-3327: Steering Link Pin

Cat® Steering Link Pin used in Hitch

Brand: Cat

Product Images
5T-3327: Steering Link Pin
5T-3327: Steering Link Pin
5T-3327: Steering Link Pin
5T-3327: Steering Link Pin
5T-3327: Steering Link Pin

Cat® Steering Link Pin used in Hitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5T-3327
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5T-3327

Units of Measure

USMetric
Material: Steel,Structural Steel,Alloy Steel
Pin Type: Flag Pin
Plating: Unplated
Pin Diameter (mm): 108
Pin Diameter (in): 4.25
Length (mm): 342
Length (in): 13.46
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 5T-3327

WHEEL TRACTOR

639D 633E II 637G 637D 637E 631D 631E 633D 631G

WHEEL SCRAPER

631E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert