Cat® Torsion Hub and Coupling is used to connect the engine to the hydraulic pump, and to absorb the torsional vibrations and shocks that occur during operation. They are part of the power train system that transfers the mechanical power from the engine to the hydraulic system, which then powers the drive wheels and the attachments. The torsional hub helps to reduce the noise and vibration from the engine, and to protect the hydraulic pump from excessive torque or speed fluctuations. The torsional hub also allows for some misalignment between the engine and the pump shafts. The coupling is a device that is mounted on the torsional hub, and has a splined connection to the hydraulic pump shaft. The coupling helps to transmit the rotational motion from the engine to the pump, and to accommodate some angular or axial movement between the shafts. The coupling also provides some protection from overload or jamming of the hydraulic system. The torsional hub and coupling are important components of the Cat® Machine's power train system, as they ensure a smooth and efficient transfer of power from the engine to the hydraulic system. They also enhance the durability and performance of the engine and the pump, and prevent damage or failure of the hydraulic system.
Application: Cat® Torsional Coupling and Hub are used in powertrain system of Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.
Cat® Torsion Hub and Coupling is used to connect the engine to the hydraulic pump, and to absorb the torsional vibrations and shocks that occur during operation. They are part of the power train system that transfers the mechanical power from the engine to the hydraulic system, which then powers the drive wheels and the attachments. The torsional hub helps to reduce the noise and vibration from the engine, and to protect the hydraulic pump from excessive torque or speed fluctuations. The torsional hub also allows for some misalignment between the engine and the pump shafts. The coupling is a device that is mounted on the torsional hub, and has a splined connection to the hydraulic pump shaft. The coupling helps to transmit the rotational motion from the engine to the pump, and to accommodate some angular or axial movement between the shafts. The coupling also provides some protection from overload or jamming of the hydraulic system. The torsional hub and coupling are important components of the Cat® Machine's power train system, as they ensure a smooth and efficient transfer of power from the engine to the hydraulic system. They also enhance the durability and performance of the engine and the pump, and prevent damage or failure of the hydraulic system.
Application: Cat® Torsional Coupling and Hub are used in powertrain system of Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 314.3
Outer Diameter (in): 12.37
Overall Width (mm): 64.1
Overall Width (in): 2.52
Weight (kg): 5.57
Weight (lb): 12.28
Units of MeasureUSMetric
Outer Diameter (mm): 314.3
Outer Diameter (in): 12.37
Overall Width (mm): 64.1
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 606-5158
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 606-5158
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 606-5158
Cat® Torsion Hub and Coupling is used to connect the engine to the hydraulic pump, and to absorb the torsional vibrations and shocks that occur during operation. They are part of the power train system that transfers the mechanical power from the engine to the hydraulic system, which then powers the drive wheels and the attachments. The torsional hub helps to reduce the noise and vibration from the engine, and to protect the hydraulic pump from excessive torque or speed fluctuations. The torsional hub also allows for some misalignment between the engine and the pump shafts. The coupling is a device that is mounted on the torsional hub, and has a splined connection to the hydraulic pump shaft. The coupling helps to transmit the rotational motion from the engine to the pump, and to accommodate some angular or axial movement between the shafts. The coupling also provides some protection from overload or jamming of the hydraulic system. The torsional hub and coupling are important components of the Cat® Machine's power train system, as they ensure a smooth and efficient transfer of power from the engine to the hydraulic system. They also enhance the durability and performance of the engine and the pump, and prevent damage or failure of the hydraulic system.
Application: Cat® Torsional Coupling and Hub are used in powertrain system of Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.
View More
Specifications for part number 606-5158
Units of Measure
USMetric
Outer Diameter (mm): 314.3
Outer Diameter (in): 12.37
Overall Width (mm): 64.1
Overall Width (in): 2.52
Weight (kg): 5.57
Weight (lb): 12.28
View More
Compatible Models for part number 606-5158
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.