Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHome616-4042: Inertial Measurement Unit (IMU) Position Sensor
BackHome616-4042: Inertial Measurement Unit (IMU) Position Sensor
616-4042: Inertial Measurement Unit (IMU) Position Sensor
Product Images
616-4042: Inertial Measurement Unit (IMU) Position Sensor
616-4042: Inertial Measurement Unit (IMU) Position Sensor
616-4042: Inertial Measurement Unit (IMU) Position Sensor
616-4042: Inertial Measurement Unit (IMU) Position Sensor
616-4042: Inertial Measurement Unit (IMU) Position Sensor

Cat® 7-32V Inertial Measurement Unit (IMU) Position Sensor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 616-4042
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 616-4042

Description:
Part # 616-4042 provides a position sensor (IMU) for the boom, stick, and upper frame on certain Excavator models. This sensor features improved firmware which provides quick dynamic response for the cut/fill guidance values stabilization in monitor, when the front implement movement is stopped after return swing.

Attributes:
• Inertial Measurement Unit (IMU)
• Voltage: 7-32 V
• PWM Output
• Connector Type: 6-Position Ampseal 16
• Operating temperature range: -40° F to +185° F (-40° C to 85° C)

Application:
Cat sensors are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 616-4042

Units of Measure

USMetric

Connector Type: 6-Pin Ampseal 16

Height (in): 4.33

Height (mm): 110

Length (in): 4.33

Length (mm): 110

Voltage (volts): 7-32 V

Width (in): 1.81

Width (mm): 46

Material: Alloy Aluminum

View More
Compatible Models for part number 616-4042

WHEEL LOADER

980

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert