Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeUndercarriageRolling ComponentsTrack Roller Groups620-6380: Single Flange Track Roller
BackHome
UndercarriageRolling ComponentsTrack Roller Groups
620-6380: Single Flange Track Roller
620-6380: Single Flange Track Roller
Product Images
620-6380: Single Flange Track Roller
620-6380: Single Flange Track Roller
620-6380: Single Flange Track Roller
620-6380: Single Flange Track Roller
620-6380: Single Flange Track Roller

Cat® Single Flange Track Roller, Flange Diameter: 275 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 620-6380
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 620-6380

Description:
Track rollers, such as 620-6380, support the machine on the track and guide the machine along the track.

Attributes:
• Single flange track roller
• Flange Diameter: 275 mm (10.83 in)
• Single flange rollers are used adjacent to the sprocket so they can be placed closer to the sprocket.
• Shafts and bearings are designed to reduce friction and wear and to provide maximum strength.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 620-6380

Units of Measure

USMetric

Flange Diameter (mm): 275

Tread Diameter (mm): 247

Flange Diameter (in): 10.83

Tread Diameter (in): 9.72

Flange Type: SINGLE FLANGE

Application: Standard Application

View More
Compatible Models for part number 620-6380

TRACK-TYPE TRACTOR

D8T D8GC D8

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 620-6380
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 620-6380

Description:
Track rollers, such as 620-6380, support the machine on the track and guide the machine along the track.

Attributes:
• Single flange track roller
• Flange Diameter: 275 mm (10.83 in)
• Single flange rollers are used adjacent to the sprocket so they can be placed closer to the sprocket.
• Shafts and bearings are designed to reduce friction and wear and to provide maximum strength.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 620-6380

Units of Measure

USMetric

Flange Diameter (mm): 275

Tread Diameter (mm): 247

Flange Diameter (in): 10.83

Tread Diameter (in): 9.72

Flange Type: SINGLE FLANGE

Application: Standard Application

View More
Compatible Models for part number 620-6380

TRACK-TYPE TRACTOR

D8T D8GC D8

View More
Related parts
419-7172: Sflg Roller Group
419-7172: Sflg Roller Group

Cat® General Duty Single Flange Track Roller

Check Price
615-6356: Single Flange Track Roller
615-6356: Single Flange Track Roller

General Duty Track Roller

Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert