To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsCab InteriorCab StorageCab Trays629-2174: Cab Air Pressurizer Ashtray
Home
CabsCab InteriorCab StorageCab Trays629-2174: Cab Air Pressurizer Ashtray
629-2174: Cab Air Pressurizer Ashtray
Cat® Cab Air Pressurizer Ashtray used to maintain a cleaner cab environment by providing a designated space for ash and debris collection.
Brand: Cat
629-2174: Cab Air Pressurizer Ashtray
Cat® Cab Air Pressurizer Ashtray used to maintain a cleaner cab environment by providing a designated space for ash and debris collection.
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
The Cab Air Pressurizer Ashtray enhances the cleanliness of equipment operator cabs by offering a convenient area for ash and waste disposal. It maintains a cleaner environment, contributing to the comfort and health of the operator during extended operations. This ashtray is perfectly suited to complement the cab air pressurizer system by effectively minimizing airborne particles, which helps keep the cab's air quality at an optimal level.
Attributes: • Provides a designated waste collection point to improve cleanliness. • Minimizes the release of smoke and odors by sealing it tightly. • Resistant to spills and accidental ash dispersal.
Applications: The Cab Air Pressurizer Ashtray is installed within the operator cabin to provide a dedicated space for collecting ash and small waste, enhancing the cleanliness of the cabin and supporting the effectiveness of the air pressurizer system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Cab Air Pressurizer Ashtray enhances the cleanliness of equipment operator cabs by offering a convenient area for ash and waste disposal. It maintains a cleaner environment, contributing to the comfort and health of the operator during extended operations. This ashtray is perfectly suited to complement the cab air pressurizer system by effectively minimizing airborne particles, which helps keep the cab's air quality at an optimal level.
Attributes: • Provides a designated waste collection point to improve cleanliness. • Minimizes the release of smoke and odors by sealing it tightly. • Resistant to spills and accidental ash dispersal.
Applications: The Cab Air Pressurizer Ashtray is installed within the operator cabin to provide a dedicated space for collecting ash and small waste, enhancing the cleanliness of the cabin and supporting the effectiveness of the air pressurizer system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 103.9
Overall Length (in): 4.09
Overall Width (mm): 62
Overall Width (in): 2.44
Overall Height (mm): 65
Overall Height (in): 2.56
Weight (kg): 0.12
Weight (lb): 0.26
Material: Carbon Steel
Units of MeasureUSMetric
Overall Length (mm): 103.9
Overall Length (in): 4.09
Overall Width (mm): 62
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 629-2174
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 629-2174
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 629-2174
The Cab Air Pressurizer Ashtray enhances the cleanliness of equipment operator cabs by offering a convenient area for ash and waste disposal. It maintains a cleaner environment, contributing to the comfort and health of the operator during extended operations. This ashtray is perfectly suited to complement the cab air pressurizer system by effectively minimizing airborne particles, which helps keep the cab's air quality at an optimal level.
Attributes: • Provides a designated waste collection point to improve cleanliness. • Minimizes the release of smoke and odors by sealing it tightly. • Resistant to spills and accidental ash dispersal.
Applications: The Cab Air Pressurizer Ashtray is installed within the operator cabin to provide a dedicated space for collecting ash and small waste, enhancing the cleanliness of the cabin and supporting the effectiveness of the air pressurizer system.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 629-2174
Units of Measure
USMetric
Overall Length (mm): 103.9
Overall Length (in): 4.09
Overall Width (mm): 62
Overall Width (in): 2.44
Overall Height (mm): 65
Overall Height (in): 2.56
Weight (kg): 0.12
Weight (lb): 0.26
Material: Carbon Steel
View More
Compatible Models for part number 629-2174
We currently do not have compatibility information for this part.