To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHandles, Latches, & Hand LeversCab Latches631-7142: Door Latch Cover
Home
Hardware, Seals, & ConsumablesHandles, Latches, & Hand LeversCab Latches631-7142: Door Latch Cover
631-7142: Door Latch Cover
Cat® Door Latch Cover provides protection and aesthetics for door latches, enhancing their durability and appearance
Brand: Cat
Product Images
631-7142: Door Latch Cover
Cat® Door Latch Cover provides protection and aesthetics for door latches, enhancing their durability and appearance
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Door Latch Cover serves as a protective housing for the door latch mechanism in vehicles and machinery. It is designed to enclose and shield the latch, ensuring its proper operation and preventing exposure to external elements such as dirt, debris, moisture, and corrosion. This covers maintaining the functionality and longevity of the door latch, as well as enhancing safety by securely housing the latch components. It is constructed from durable materials contributes to the reliability and security of door latching.
Attributes: • Withstanding environmental factors and mechanical stresses. • Resistant to moisture, dust, and other weather-related elements. • Designed for straightforward installation and replacement.
Applications: The Door Latch Cover is used to provide protection and longevity to door latch mechanisms in machinery, ensuring the reliability and safety of door operations.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Door Latch Cover serves as a protective housing for the door latch mechanism in vehicles and machinery. It is designed to enclose and shield the latch, ensuring its proper operation and preventing exposure to external elements such as dirt, debris, moisture, and corrosion. This covers maintaining the functionality and longevity of the door latch, as well as enhancing safety by securely housing the latch components. It is constructed from durable materials contributes to the reliability and security of door latching.
Attributes: • Withstanding environmental factors and mechanical stresses. • Resistant to moisture, dust, and other weather-related elements. • Designed for straightforward installation and replacement.
Applications: The Door Latch Cover is used to provide protection and longevity to door latch mechanisms in machinery, ensuring the reliability and safety of door operations.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 76.1
Length (in): 3
Height (mm): 64.5
Height (in): 2.54
Width (mm): 188.8
Width (in): 7.43
Color: Low Gloss Black
Material: Nylon Plastic,Polyamide Plastic
Weight (kg): 0.09
Weight (lb): 0.2
Units of MeasureUSMetric
Length (mm): 76.1
Length (in): 3
Height (mm): 64.5
View More
Compatible Models
Compatible Models
Compact Track Loader
285XE285275265255275XE
Skid Steer Loader
250270260270XE265
View More
Compact Track Loader
285XE285275265255275XE
Warranty Information
Return Policy
Parts diagram for 631-7142
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 631-7142
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 631-7142
The Door Latch Cover serves as a protective housing for the door latch mechanism in vehicles and machinery. It is designed to enclose and shield the latch, ensuring its proper operation and preventing exposure to external elements such as dirt, debris, moisture, and corrosion. This covers maintaining the functionality and longevity of the door latch, as well as enhancing safety by securely housing the latch components. It is constructed from durable materials contributes to the reliability and security of door latching.
Attributes: • Withstanding environmental factors and mechanical stresses. • Resistant to moisture, dust, and other weather-related elements. • Designed for straightforward installation and replacement.
Applications: The Door Latch Cover is used to provide protection and longevity to door latch mechanisms in machinery, ensuring the reliability and safety of door operations.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 631-7142
Units of Measure
USMetric
Length (mm): 76.1
Length (in): 3
Height (mm): 64.5
Height (in): 2.54
Width (mm): 188.8
Width (in): 7.43
Color: Low Gloss Black
Material: Nylon Plastic,Polyamide Plastic
Weight (kg): 0.09
Weight (lb): 0.2
View More
Compatible Models for part number 631-7142
COMPACT TRACK LOADER
285XE 285 275 265 255 275XE
SKID STEER LOADER
250 270 260 270XE 265
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.