Cat® Diesel Exhaust Fluid level indicator is a device that monitors the amount of diesel exhaust fluid (DEF) in the reservoir tank of vehicles that use selective catalytic reduction (SCR) technology to reduce harmful emissions. DEF is a solution of urea and water that is injected into the exhaust stream of diesel vehicles to transform nitrogen oxide (NOx) emissions into harmless nitrogen and water. The diesel exhaust fluid level indicator consists of a sensor that measures the fluid level in the tank and a warning system that alerts the driver when the fluid level is low or when there is a problem with the DEF system. If the fluid level drops below a certain threshold, the vehicle may enter a reduced power mode or limit its speed to prevent further damage to the engine and the environment. The diesel exhaust fluid level indicator is an important component of the engine’s emission control system. It helps the operator to maintain optimal performance and fuel efficiency, as well as comply with the emissions standards. The operator should check the fluid level regularly and refill it when needed, using only certified DEF products. Cat® Parts are manufactured to precise specifications and are built for durability, reliability and productivity.
Application: Cat® Level Indicator is used in the diesel exhaust fluid reservoir tank of Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.
Cat® Diesel Exhaust Fluid level indicator is a device that monitors the amount of diesel exhaust fluid (DEF) in the reservoir tank of vehicles that use selective catalytic reduction (SCR) technology to reduce harmful emissions. DEF is a solution of urea and water that is injected into the exhaust stream of diesel vehicles to transform nitrogen oxide (NOx) emissions into harmless nitrogen and water. The diesel exhaust fluid level indicator consists of a sensor that measures the fluid level in the tank and a warning system that alerts the driver when the fluid level is low or when there is a problem with the DEF system. If the fluid level drops below a certain threshold, the vehicle may enter a reduced power mode or limit its speed to prevent further damage to the engine and the environment. The diesel exhaust fluid level indicator is an important component of the engine’s emission control system. It helps the operator to maintain optimal performance and fuel efficiency, as well as comply with the emissions standards. The operator should check the fluid level regularly and refill it when needed, using only certified DEF products. Cat® Parts are manufactured to precise specifications and are built for durability, reliability and productivity.
Application: Cat® Level Indicator is used in the diesel exhaust fluid reservoir tank of Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 451
Length (in): 17.76
Height (mm): 101
Height (in): 3.98
Width (mm): 227
Width (in): 8.94
Material: Stainless Steel
Approx. Weight (kg): 1.68
Approx. Weight (lb): 3.7
Units of MeasureUSMetric
Length (mm): 451
Length (in): 17.76
Height (mm): 101
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 644-8189
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 644-8189
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 644-8189
Cat® Diesel Exhaust Fluid level indicator is a device that monitors the amount of diesel exhaust fluid (DEF) in the reservoir tank of vehicles that use selective catalytic reduction (SCR) technology to reduce harmful emissions. DEF is a solution of urea and water that is injected into the exhaust stream of diesel vehicles to transform nitrogen oxide (NOx) emissions into harmless nitrogen and water. The diesel exhaust fluid level indicator consists of a sensor that measures the fluid level in the tank and a warning system that alerts the driver when the fluid level is low or when there is a problem with the DEF system. If the fluid level drops below a certain threshold, the vehicle may enter a reduced power mode or limit its speed to prevent further damage to the engine and the environment. The diesel exhaust fluid level indicator is an important component of the engine’s emission control system. It helps the operator to maintain optimal performance and fuel efficiency, as well as comply with the emissions standards. The operator should check the fluid level regularly and refill it when needed, using only certified DEF products. Cat® Parts are manufactured to precise specifications and are built for durability, reliability and productivity.
Application: Cat® Level Indicator is used in the diesel exhaust fluid reservoir tank of Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.
View More
Specifications for part number 644-8189
Units of Measure
USMetric
Length (mm): 451
Length (in): 17.76
Height (mm): 101
Height (in): 3.98
Width (mm): 227
Width (in): 8.94
Material: Stainless Steel
Approx. Weight (kg): 1.68
Approx. Weight (lb): 3.7
View More
Compatible Models for part number 644-8189
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.