This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Descriptions: The Tapered Roller Bearing is a type of rolling-element bearing that is designed to support both radial and axial loads. It consists of an inner ring, an outer ring, tapered rollers, and a cage that holds the rollers in place. The inner and outer rings of the bearing are tapered, with the larger diameter at one end and the smaller diameter at the other end. it is placed between the shaft of the various parts.
Attributes: • Manufactured to precise specifications and are built for durability and reliability • Provide greater support and stability • Ensure that the load is evenly distributed across the Bearing
Applications: The Tapered Roller Bearings are used in applications where high radial and axial loads are present and used in various parts like Brake Cooling Rotating Motor, Hydraulic Motor Shaft, Drive Shaft, and Piston Motor, this is widely used in Cat 229D, 231D, 5100X, 5110B, 5130, 5130B, 5230, 5230B, 5430, 548, 568, 6015, 6015B, 6040, 6050, 6060, 6060X, 6090, M314 and M315 Excavators, 312, 5110, 789D, 908H, 908M and D5G 521 and 522 Tree Harvester, 583T, 587R, 587T, 589X and PL61 Pipelayer, 793, 793C, 793D, 793D,793D and 793F Truck, 844, 844K, 854, 854G and 854K Wheel Type Tractors, 844K Wheel Tractor Scrapers, 908, 908H, 908K, 908M, 910H, 914, 914G, 914H, 914K, 914M, 918M, 920, 920K, 990, 990K, 991K, 992, 992G, 992H, 992K, 993, 993K and IT14G Wheel Loader, 939C Track Loader, D4C, D4G, D4K, D4K2, D5C, D5G, D5K and D5K2 Track Type Tractor, HRD25 Underground Mining, HTC-29 and HTC-53 Work Tools, MD5150, MD6310 and MD6380 Drills, TH55, TR13 and TR28 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Descriptions: The Tapered Roller Bearing is a type of rolling-element bearing that is designed to support both radial and axial loads. It consists of an inner ring, an outer ring, tapered rollers, and a cage that holds the rollers in place. The inner and outer rings of the bearing are tapered, with the larger diameter at one end and the smaller diameter at the other end. it is placed between the shaft of the various parts.
Attributes: • Manufactured to precise specifications and are built for durability and reliability • Provide greater support and stability • Ensure that the load is evenly distributed across the Bearing
Applications: The Tapered Roller Bearings are used in applications where high radial and axial loads are present and used in various parts like Brake Cooling Rotating Motor, Hydraulic Motor Shaft, Drive Shaft, and Piston Motor, this is widely used in Cat 229D, 231D, 5100X, 5110B, 5130, 5130B, 5230, 5230B, 5430, 548, 568, 6015, 6015B, 6040, 6050, 6060, 6060X, 6090, M314 and M315 Excavators, 312, 5110, 789D, 908H, 908M and D5G 521 and 522 Tree Harvester, 583T, 587R, 587T, 589X and PL61 Pipelayer, 793, 793C, 793D, 793D,793D and 793F Truck, 844, 844K, 854, 854G and 854K Wheel Type Tractors, 844K Wheel Tractor Scrapers, 908, 908H, 908K, 908M, 910H, 914, 914G, 914H, 914K, 914M, 918M, 920, 920K, 990, 990K, 991K, 992, 992G, 992H, 992K, 993, 993K and IT14G Wheel Loader, 939C Track Loader, D4C, D4G, D4K, D4K2, D5C, D5G, D5K and D5K2 Track Type Tractor, HRD25 Underground Mining, HTC-29 and HTC-53 Work Tools, MD5150, MD6310 and MD6380 Drills, TH55, TR13 and TR28 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 1.27
Weight (lb): 2.8
Units of MeasureUSMetric
Weight (kg): 1.27
Weight (lb): 2.8
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT14GIT14G2
Track Loader
939C
Wheel Dozer
844854G
Off Highway Truck
793793D793F
Wheel Loader
908990 II992G990992
Hydraulic Shovel
6015B606060406015
Compact Wheel Loader
914G914G2908H2908H
Track-Type Tractor
D4C IIID5GD5C IIID4GD5K2 LGPD5K2 XL
Rotary Drill
MD6380MD6310
Track Feller Buncher
521
Wheeled Excavator
M313-07M314M315M314-07M315GC
Pipelayer
PL61
Mining Excavator
523051305130B
Truck
793D793C793F793F OEM793F XQ
Expanded Mining Products
LD350
Excavator
229D231D
Shovel
6040
View More
Integrated Toolcarrier
IT14GIT14G2
Warranty Information
Return Policy
Parts diagram for 6E-1692
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6E-1692
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6E-1692
Descriptions: The Tapered Roller Bearing is a type of rolling-element bearing that is designed to support both radial and axial loads. It consists of an inner ring, an outer ring, tapered rollers, and a cage that holds the rollers in place. The inner and outer rings of the bearing are tapered, with the larger diameter at one end and the smaller diameter at the other end. it is placed between the shaft of the various parts.
Attributes: • Manufactured to precise specifications and are built for durability and reliability • Provide greater support and stability • Ensure that the load is evenly distributed across the Bearing
Applications: The Tapered Roller Bearings are used in applications where high radial and axial loads are present and used in various parts like Brake Cooling Rotating Motor, Hydraulic Motor Shaft, Drive Shaft, and Piston Motor, this is widely used in Cat 229D, 231D, 5100X, 5110B, 5130, 5130B, 5230, 5230B, 5430, 548, 568, 6015, 6015B, 6040, 6050, 6060, 6060X, 6090, M314 and M315 Excavators, 312, 5110, 789D, 908H, 908M and D5G 521 and 522 Tree Harvester, 583T, 587R, 587T, 589X and PL61 Pipelayer, 793, 793C, 793D, 793D,793D and 793F Truck, 844, 844K, 854, 854G and 854K Wheel Type Tractors, 844K Wheel Tractor Scrapers, 908, 908H, 908K, 908M, 910H, 914, 914G, 914H, 914K, 914M, 918M, 920, 920K, 990, 990K, 991K, 992, 992G, 992H, 992K, 993, 993K and IT14G Wheel Loader, 939C Track Loader, D4C, D4G, D4K, D4K2, D5C, D5G, D5K and D5K2 Track Type Tractor, HRD25 Underground Mining, HTC-29 and HTC-53 Work Tools, MD5150, MD6310 and MD6380 Drills, TH55, TR13 and TR28 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.