Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveOther Final Drive Components6I-3907: Air Compressor Pilot Adaptor
Home
DrivetrainFinal DriveOther Final Drive Components
6I-3907: Air Compressor Pilot Adaptor
6I-3907: Air Compressor Pilot Adaptor

Explore Cat® part 6I-3907 air compressor pilot adaptor used to connect and regulate air supply from the compressor for precise control of pneumatic compressor.

Brand: Cat

Product Images
6I-3907: Air Compressor Pilot Adaptor
6I-3907: Air Compressor Pilot Adaptor
6I-3907: Air Compressor Pilot Adaptor
6I-3907: Air Compressor Pilot Adaptor
6I-3907: Air Compressor Pilot Adaptor

Explore Cat® part 6I-3907 air compressor pilot adaptor used to connect and regulate air supply from the compressor for precise control of pneumatic compressor.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6I-3907
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6I-3907

Units of Measure

USMetric
Width (mm): 139.2
Material Description: ALUMINUM
Height (mm): 30
Length (in): 6.63
Material: Alloy Aluminum
Length (mm): 168.5
Width (in): 5.48
Height (in): 1.2
View More
Compatible Models for part number 6I-3907

WHEEL TRACTOR

633E II 627G 621B 637G 657E 627E 637D 657B 623B 627F 637E 621E 623G 631D 651B 621F 631E 623E 633D 623F 657G 621G 631G

TRUCK ENGINE

3406E C-18 C-15 C-16

INDUSTRIAL ENGINE

C-15 C-16 3456 3406E

WHEEL SCRAPER

631G 657G 657 627F 637G 657B

SOIL COMPACTOR

825C

REMAN ENGINE

3406E

WHEEL DOZER

824C

COLD PLANER

PM-200 PM-201

LANDFILL COMPACTOR

836H 826C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert