Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables6N-0652: Lead Assembly-Glow Plug
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables
6N-0652: Lead Assembly-Glow Plug
6N-0652: Lead Assembly-Glow Plug

Cat® Lead Assembly-Glow Plug

Brand: Cat

Product Images
6N-0652: Lead Assembly-Glow Plug
6N-0652: Lead Assembly-Glow Plug

Cat® Lead Assembly-Glow Plug

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-0652
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-0652

Units of Measure

USMetric
Length (mm): 1261.8 (Tubing)
Length (in): 49.67 (Tubing)
Material: Nylon, 6, 6/12, 6/6 Plastic,Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models for part number 6N-0652

TRACK-TYPE TRACTOR

D8K D9H

RIPPER

8D

MARINE ENGINE

D353E D342C D353C D353D D342

PIPELAYER

583K 594H

HYDRAULIC CONTROL

183B

INDUSTRIAL ENGINE

D342 D342C D353C D353E D353D

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert