Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: Straight bore tapered roller bearing cup
Application: Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: Straight bore tapered roller bearing cup
Application: Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 82.55
Height (mm): 20.19
Material: Alloy Steel
Height (in): 0.8
Outside Diameter (in): 3.3
Units of MeasureUSMetric
Outside Diameter (mm): 82.55
Height (mm): 20.19
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Wheel Skidder
525
Challenger
65C65B85C75C65D354570C5565
Marine Engine
3208
Compact Wheel Loader
910
View More
Wheel Skidder
525
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 6S-6031
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6S-6031
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6S-6031
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: Straight bore tapered roller bearing cup
Application: Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6S-6031
Units of Measure
USMetric
Outside Diameter (mm): 82.55
Height (mm): 20.19
Material: Alloy Steel
Height (in): 0.8
Outside Diameter (in): 3.3
View More
Compatible Models for part number 6S-6031
WHEEL SKIDDER
525
CHALLENGER
65C 65B 85C 75C 65D 35 45 70C 55 65
MARINE ENGINE
3208
COMPACT WHEEL LOADER
910
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.