To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Links6T-8050: Grease Lubricated and Positive Pin Track Link
Home
UndercarriageTrack ComponentsTrack Links6T-8050: Grease Lubricated and Positive Pin Track Link
6T-8050: Grease Lubricated and Positive Pin Track Link
Cat® Track Link 317.5mm Track Pitch, PPR
Brand: Cat
Product Images
6T-8050: Grease Lubricated and Positive Pin Track Link
Cat® Track Link 317.5mm Track Pitch, PPR
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Size (in): 1-3/8
Track Pitch (in): 12.52
Track Pitch (mm): 318
Material: Alloy Mixed: Metal,Boron Steel,Alloy Iron
Wear Sensor: No
Master Bolt Thread: M30
Units of MeasureUSMetric
Bolt Size (in): 1-3/8
Track Pitch (in): 12.52
Track Pitch (mm): 318
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11ND11RD11TD11
Ripper
11
Mining Excavator
5130B5130
Expanded Mining Products
LD350
Bulldozer
11SU11U
Hydraulic Shovel
6015B6015
View More
Track-Type Tractor
D11ND11RD11TD11
Warranty Information
Return Policy
Parts diagram for 6T-8050
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-8050
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6T-8050
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6T-8050
Units of Measure
USMetric
Bolt Size (in): 1-3/8
Track Pitch (in): 12.52
Track Pitch (mm): 318
Material: Alloy Mixed: Metal,Boron Steel,Alloy Iron
Wear Sensor: No
Master Bolt Thread: M30
View More
Compatible Models for part number 6T-8050
TRACK-TYPE TRACTOR
D11N D11R D11T D11
RIPPER
11
MINING EXCAVATOR
5130B 5130
EXPANDED MINING PRODUCTS
LD350
BULLDOZER
11SU 11U
HYDRAULIC SHOVEL
6015B 6015
View More
Compare Alternate Parts
This part:6T-8050: Grease Lubricated and Positive Pin Track Link
Check Price
Bolt Size (in)
1-3/8
Track Pitch (in)
12.52
Description
Cat® Track Link 317.5mm Track Pitch, PPR
This part:124-8470: Track Link
Check Price
Bolt Size (in)
1.417
Track Pitch (in)
12.5
Description
Cat® Track Link 317.5mm Track Pitch, PPR
This part:6T-8049: Grease Lubricated and Positive Pin Track Link
Check Price
Bolt Size (in)
1-3/8
Track Pitch (in)
12.52
Description
Cat® Track Link 317.5mm Track Pitch, PPR
Related parts
124-8469: Track Link
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.