Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsPliers6V-2062: Snap Ring Tip
Home
Workshop SuppliesToolsPliers
6V-2062: Snap Ring Tip
6V-2062: Snap Ring Tip

Cat® Snap Ring Tip for the idler wheel provides a secure and effortless assembly for smooth rotation

Brand: Cat

Product Images
6V-2062: Snap Ring Tip
6V-2062: Snap Ring Tip

Cat® Snap Ring Tip for the idler wheel provides a secure and effortless assembly for smooth rotation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-2062

Units of Measure

USMetric
Material Description: Steel
Length (mm): 50.8
Width (mm): 12.7
Height (mm): 20.6
Part Footnote: Used for 5P-5197
Length (in): 2.00
Width (in): 0.50
Height (in): 0.81
Thread Size (in): 1/4-28 (2X)
Material: Coating Mixed: Nonmetallic,Alloy Mixed: Metal
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert