To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainTransmissions & ComponentsTransmission Bearings6V-3579: CUP
Home
DrivetrainTransmissions & ComponentsTransmission Bearings6V-3579: CUP
6V-3579: CUP
Cat® Tapered Roller Bearing (Cup Only)
Brand: Cat
Product Images
6V-3579: CUP
Cat® Tapered Roller Bearing (Cup Only)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 234.95 mm (9.250 in) • Width: 49.212 mm (1.9375 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 234.95 mm (9.250 in) • Width: 49.212 mm (1.9375 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 9.250
Outside Diameter (mm): 234.95
Width (in): 1.9375
Width (mm): 49.212
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (in): 9.250
Outside Diameter (mm): 234.95
Width (in): 1.9375
View More
Compatible Models
Compatible Models
Quarry Truck
771D771C
Truck
69D769D769C
Front Shovel
235C
Excavator
235235B235C
Tractor
768C
Wheel Dozer
834B
Landfill Compactor
836
Wheel Loader
988F II988F
View More
Quarry Truck
771D771C
Warranty Information
Return Policy
Parts diagram for 6V-3579
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-3579
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-3579
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 234.95 mm (9.250 in) • Width: 49.212 mm (1.9375 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-3579
Units of Measure
USMetric
Outside Diameter (in): 9.250
Outside Diameter (mm): 234.95
Width (in): 1.9375
Width (mm): 49.212
Material: Alloy Steel
View More
Compatible Models for part number 6V-3579
QUARRY TRUCK
771D 771C
TRUCK
69D 769D 769C
FRONT SHOVEL
235C
EXCAVATOR
235 235B 235C
TRACTOR
768C
WHEEL DOZER
834B
LANDFILL COMPACTOR
836
WHEEL LOADER
988F II 988F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.