To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Cat® Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Brand: Cat
Product Images
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Cat® Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Compare Alternate Parts
This part:6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Check Price
Fits Bolt Sizes (in)
3/8
Inside Diameter (in)
0.433
Outside Diameter (in)
0.827
Description
Cat® Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
This part:178-2211: Fastener Kit - Metric Coarse
Check Price
Description
Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating
This part:627-7261: FASTENER BIN KIT; M10 METRIC-COARSE
Check Price
Description
Metric-Coarse Fastener Bin Kit, M10, 7 Assorted Lengths, 9 Part Numbers, 240 Pieces, Phosphate and Oil Coating
Related parts
6V-4249: M10-1.5 x 50mm Hex Head Bolt
Check Price
8T-0643: M10-1.5 x 80mm Hex Head Bolt
Check Price
8T-0389: M10 x 1.5mm Hex Lock Nut
Check Price
6V-1819: M10-1.5 x 100mm Hex Head Bolt
Check Price
6V-7744: M10 x 1.5mm Cone Lock Nut
Check Price
2Y-5829: M10 x 1.5mm Hex Nut
Check Price
6V-1820: M10-1.5 x 30mm Hex Head Bolt
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Hardened washers, such as part # 6V-5839, are recommended for use in critical joints to provide a controlled assembly surface and to lower contact stress generated by the fastener to a level the abutment material can support.
Cat fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Hardened washers, such as part # 6V-5839, are recommended for use in critical joints to provide a controlled assembly surface and to lower contact stress generated by the fastener to a level the abutment material can support.
Cat fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L349D L349E L HVG325C325D385C350MHPU352FMHPU323F OEMTH43-C18336F336D336E330D330C365C L390F330FMHPU385C L336D L349EC7.1345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Power Package
C7
Generator Set
DE55GCG3520G3516G3512DE200GCDE33GC35083412CD1500XQ1140C7.1 GENC13GENSETDG50035163512D300GCXQ425G3516BG3516CD1000G3516EG3516H3508BC4.4C3.3 GEN SDE1250SXQP300XQP310C4.4DE55E2DE50GCD250GCG3512EG3512HC13 XQ375C4.4 GEN SC4.4DE110EC13 XQ350DE450GC3412C3.3DE50E0C3.3DE50E2C32 GENSETDG2003456DE1500DE400SGCDG125DE1000SDG100C7.1DG175DE165GCDG150DG50DG40DG45C3.3G3520CG3520E3512C3512BDE500GCDG80DG70C3.3DE33E3DG60G3306BC3.3DE33E03516C3516B3516EXQP115DE1400XQP150G3306C7.1DE150EDE88GCDE220GCD400GCXQP603512B GENSXQP30C18 GEN SEC6.6D1250C9C7.1DE200E3516B GENC2.2D350GCDE450SGCC4.4DE88E0C4.4DE88E3XQP100DE65GCDG400C32 GEN SETC6.6DE150EC18C15DE110GCC13DE550GCC18 MARINE GSDG450C9.3C9 GEN SETDG350SR5C27DE350SGCXQ330C32D800C7.1 GEN SDE400GCC175-20DE500SGCC175-16G3412CDE12503406CC4.4DE65E3DE150GCC4.4DE110E2
Description: Hardened washers, such as part # 6V-5839, are recommended for use in critical joints to provide a controlled assembly surface and to lower contact stress generated by the fastener to a level the abutment material can support.
Cat fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330 L 349D L 320-A L 320-A S 320-A N 324D 325-A 320D2 320D3 336D2 L 322N 322-A LN 312-A 322B 322C 548 325D L 330 LN 558 374D L 323F OEM 330C FM 538 325B 336E L 325C 325D 336E H 329D LN M325D MH 318D2 L 345D L 320N 320B 320C 365C 365B 349F LXE 318B N 325 LN 336D LN 349 GC 320E L 325D FM 315-A L 330C L 312D2 GC 313 GC 349D2 L 329D 330-A 317 N 330C LN 325D MH 320D2 L 330C MH 345C MH 345 GC 336D 336E 336F 314D CR 336F XE 325C L 330B LN 336 MHPU M325C 206B 336D L 312D2 L 205B 324D L 312D L 322B L 324D FM LL 374F 345C L 323D3 315-A 336F LN 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 336D2 LXE MH3295 340D2 L 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L 325 L 317B L 350 OEM 322-A L 322-A N 325-A LN 328D LCR 340F L LRE 205 206 320-A 340D L 212 EL200B 317B LN 385C L MH M312 M315 M318 M320 345B II 325B L M315F M317F 374F L 214B M318F 213B 385C FS 345B 212B 345C 345D 349F L 385C L 315 313 336F L XE 349D 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 326D2 L 385B 385C 211B 365C L 345B II MH 336D2 L XE 325D FM LL 390D 390F 336E LNH 315 GC 349E L VG 325B LN 349D2 336D2 568 FM 320B LL E120B 352 UHD 340 349 324D FM 352 350 355 323 336 395 330-A LN 365B II 324D LN 374 311D LRR 312D 322B LN 326D L 349E L 3101 352F XE VG 330D FM 224B 320D2 GC 352F-VG 365C L MH 315B 315C 322-A FM568 313D 312D2 352F 317-A 336F L 325-A L 336D2 GC 322 L 317-A N 336F LNXE 320B FM LL 320B S 320B N 320B L 336E LN 336E LH 325-A FM L MH3040 390D L E240C E240B 313D2 330D L 330D MH 329D L 214B FT 330D LN 568 FM LL E110B 322 LN 318B 345D L VG 336D2 XE E200B 315B L 321D LCR 316E L 322C FM
330D L 329D L 349D L 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330D 330C 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L