To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsOther Hydraulic Components6V-8991: 1-7/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
Home
HydraulicsOther Hydraulic Components6V-8991: 1-7/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
6V-8991: 1-7/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
Fluid Carrying Elbow Adapter (ORFS)
Brand: Cat
Product Images
6V-8991: 1-7/16-12 X 1-7/16-12 Hex Head 45 Degrees Elbow O-Ring Adapter
Fluid Carrying Elbow Adapter (ORFS)
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Type: Elbow, 45°
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12)
Connector Type: -16 ORFS to -16 ORFS Bulkhead
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12)
Thread: 1-7/16-12 (2X)
Material: Carbon Steel
Type: Elbow, 45°
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12)
928H928HZ924HZ950K962K990K990938G II993K924H988H926924K980C980F930938938H938K938M994F926M930H930K930M980F II
Road Reclaimer
RM800RM600RM500BRM500
Articulated Truck
740B735B
Wheeled Excavator
M323F
Truck
770794 AC
Track-Type Loader
973
View More
Felling Head
HF222HF221
Warranty Information
Return Policy
Parts diagram for 6V-8991
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-8991
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-8991
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-8991
Type: Elbow, 45°
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12)
Connector Type: -16 ORFS to -16 ORFS Bulkhead
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12)
322B L 325-A LN 320-A L 325B L 320-A S 320-A N 325-A 322B LN 322N 390F 325 LN 322-A LN 325-A L 322 LN 320-A 322 L 330B L 330B LN 320N 325B LN 320D2 FM 325D L 320B 320D 365C L 325 L 374D L 320D FM 390F L 320 L 322-A L 365C 322-A N
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.