Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thickness (mm): 10.5
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Thickness (in): 0.413
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12)
Nut Type: Hex
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12)
Thread Size (in - TPI) (in): 13/9-12
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Coating: None
Class or Grade: None
Material Description: Plated Steel
Thread Size (dia x pitch) (mm): 1.4375x12
Drive (mm): 44.45
Drive (in): 1.75
Units of MeasureUSMetric
Thickness (mm): 10.5
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Thickness (in): 0.413
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT14G2IT38HIT38GIT14GIT38FIT28GIT28FIT28BIT62G IIIT18BIT38G II
IT14G2IT38HIT38GIT14GIT38FIT28GIT28FIT28BIT62G IIIT18BIT38G II
Warranty Information
Return Policy
Parts diagram for 6V-9172
View Detailed Parts Diagrams
Add Your Equipment
Related parts
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
Check Price
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-9172
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-9172
Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9172
Units of Measure
USMetric
Thickness (mm): 10.5
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Thickness (in): 0.413
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12)
Nut Type: Hex
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12)
Thread Size (in - TPI) (in): 13/9-12
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Coating: None
Class or Grade: None
Material Description: Plated Steel
Thread Size (dia x pitch) (mm): 1.4375x12
Drive (mm): 44.45
Drive (in): 1.75
View More
Compatible Models for part number 6V-9172
INTEGRATED TOOLCARRIER
IT14G2 IT38H IT38G IT14G IT38F IT28G IT28F IT28B IT62G II IT18B IT38G II
330 L 345B II 320-A L 325B L M315F FM538 320-A S 320-A N 312B 312C 324D 320D3 GC 375-A L 325-A M317F 320D2 320D3 322B LN FM548 374F L 322N 322-A LN M318F 225B 225D 322C 330B LN 330D FM 345B 312B L 548 385C L 320D2 FM 325D L 330 LN 558 365C L MH 315C 374D L 312C L 350-A L 229D FM558 330C FM 324D L 313B 325C 325D 322B L 345B L 330-A L 231D M325D MH 374F 325-A L 322 L 385C 320N 320B 320D 365C L 320B S 320B N 320B L 330C 390F L 320 L 365B L M325D L MH 365C 365B 325D FM LL 390F 325 LN 350-A 325C FM 330B L 325D FM 325B LN 325 L 330C L 568 FM 320D FM 317B L 330D L 322-A L 322-A N 229 325-A LN 330D MH 352 235 330D LN 319C 568 FM LL 206 318C 322 LN 318B 320-A 212 330-A 317B LN 330C LN 315B L 325D MH 312 GX 312 GC 385C L MH 375-A 330-A LN 365B II 324D LN M312 374 M315 M318 M320