Cat® Equalizer Bar Pin to link multiple leaf springs and facilitate the balanced distribution of weight and forces for improved stability and smoother rides
Brand: Cat
Product Images
6Y-3896: Equalizer Bar Pin
Cat® Equalizer Bar Pin to link multiple leaf springs and facilitate the balanced distribution of weight and forces for improved stability and smoother rides
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
325-6132 : Equalizer Bar Pin
Check Price
Description
Description
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 63.469 mm (2.498 in) • Effective Length: 210.0 mm (8.267 in) • Bolt Distance: 95 mm (3.740 in) • Slotted mounting hole for ease of assembly
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 63.469 mm (2.498 in) • Effective Length: 210.0 mm (8.267 in) • Bolt Distance: 95 mm (3.740 in) • Slotted mounting hole for ease of assembly
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Pin Diameter: 63.469 mm (2.498 in) • Effective Length: 210.0 mm (8.267 in) • Bolt Distance: 95 mm (3.740 in) • Slotted mounting hole for ease of assembly
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-3896
Units of Measure
USMetric
Material: Steel,Structural Steel,Alloy Steel
Pin Diameter (mm): 63.469
Pin Diameter (in): 2.498
Pin Type: Flag Pin
Plating: Hard Chrome Plated
Length (mm): 210
Length (in): 8.27
Removal Aid / Feature: Puller Hole
Internal Groove: Greased through pin
View More
Compatible Models for part number 6Y-3896
TRACK-TYPE TRACTOR
D6H XL D6R D6H XR D6R II D6H II D6H
RIPPER
6
BULLDOZER
6S 6SU 6 6A
WINCH
56 56H
View More
Compare Alternate Parts
This part:6Y-3896: Equalizer Bar Pin
Check Price
Pin Diameter (in)
2.498
Length (in)
8.27
Description
Cat® Equalizer Bar Pin to link multiple leaf springs and facilitate the balanced distribution of weight and forces for improved stability and smoother rides
This part:325-6132: Equalizer Bar Pin
Check Price
Description
Cat® Equalizer Bar Pin for the Undercarriage
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.