To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
Home6Y-9024: M22-1.5 Thread 67mm Long Track Bolt
Home6Y-9024: M22-1.5 Thread 67mm Long Track Bolt
6Y-9024: M22-1.5 Thread 67mm Long Track Bolt
Shop Cat® part 6Y-9024 heavy-duty track bolt engineered of steel, M22-1.5 thread size and corrosion resistant.
Brand: Cat
Product Images
6Y-9024: M22-1.5 Thread 67mm Long Track Bolt
Shop Cat® part 6Y-9024 heavy-duty track bolt engineered of steel, M22-1.5 thread size and corrosion resistant.
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Engineered for strength and durability, Cat® heavy-duty track bolt I build to withstand the harshest environments and heavy-machinery applications. This M22 diameter, 1.5mm thread pitch ensures a secure fit and optimal load distribution by reducing the risk of loosening under vibration and high torque conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Engineered for strength and durability, Cat® heavy-duty track bolt I build to withstand the harshest environments and heavy-machinery applications. This M22 diameter, 1.5mm thread pitch ensures a secure fit and optimal load distribution by reducing the risk of loosening under vibration and high torque conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 2.638
Bolt Length (mm): 67
Bolt Type: Track Bolt
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.26
Grip Length (mm): 32
Hand of Thread: RH
Bolt Size (in): 0.8661
Material: Boron Steel,Alloy Zinc,Coating Fluid
Class or Grade: Cat/ISO 898-1 Class 11.9
Locking Feature: None
Thread Size (dia x pitch) (mm): M22x1.5
Bolt Size (mm): M22
Units of MeasureUSMetric
Bolt Length (in): 2.638
Bolt Length (mm): 67
Bolt Type: Track Bolt
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6T XWD6T LGPD6
Excavator
350-A L320330C L350 L330C MH
View More
Track-Type Tractor
D6T XWD6T LGPD6
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 6Y-9024
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-9024
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-9024
Engineered for strength and durability, Cat® heavy-duty track bolt I build to withstand the harshest environments and heavy-machinery applications. This M22 diameter, 1.5mm thread pitch ensures a secure fit and optimal load distribution by reducing the risk of loosening under vibration and high torque conditions.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-9024
Units of Measure
USMetric
Bolt Length (in): 2.638
Bolt Length (mm): 67
Bolt Type: Track Bolt
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.26
Grip Length (mm): 32
Hand of Thread: RH
Bolt Size (in): 0.8661
Material: Boron Steel,Alloy Zinc,Coating Fluid
Class or Grade: Cat/ISO 898-1 Class 11.9
Locking Feature: None
Thread Size (dia x pitch) (mm): M22x1.5
Bolt Size (mm): M22
View More
Compatible Models for part number 6Y-9024
TRACK-TYPE TRACTOR
D6T XW D6T LGP D6
EXCAVATOR
350-A L 320 330C L 350 L 330C MH
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.