Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Select Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
A Flange Gasket is a seal which fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Provided with 2 mounting holes to fit the fastener size 0.4062" • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications: A Flange Gasket is used in applications where anti-vibration, packaging, noise, and sound reduction are required.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Flange Gasket is a seal which fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Provided with 2 mounting holes to fit the fastener size 0.4062" • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications: A Flange Gasket is used in applications where anti-vibration, packaging, noise, and sound reduction are required.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Rubber & Cork, Rubber & Fiber Gasket
Units of MeasureUSMetric
Material: Rubber & Cork, Rubber & Fiber Gasket
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8KD8HD5ED5BD5
Wheel Tractor
639D627B621B637D613C623B
Pipelayer
561B561D561C
Track Loader
977D977H
Bulldozer
977A
View More
Track-Type Tractor
D8KD8HD5ED5BD5
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 7B-6473
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Description for part number 7B-6473
A Flange Gasket is a seal which fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Provided with 2 mounting holes to fit the fastener size 0.4062" • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications: A Flange Gasket is used in applications where anti-vibration, packaging, noise, and sound reduction are required.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7B-6473
Units of Measure
USMetric
Material: Rubber & Cork, Rubber & Fiber Gasket
View More
Compatible Models for part number 7B-6473
TRACK-TYPE TRACTOR
D8K D8H D5E D5B D5
WHEEL TRACTOR
639D 627B 621B 637D 613C 623B
PIPELAYER
561B 561D 561C
TRACK LOADER
977D 977H
BULLDOZER
977A
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.