Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Parts diagram for 7G-5984
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7G-5984
Description: Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product. Attributes: • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-5984
Units of Measure
USMetric
Material Description: steel clip
Width (mm): 70
Notes: Tube or Hose ID: 52, Bolt Hole Size: 14.5, Bolt to Tube CL : 94.5, Mating Part Number: 7G5985, Multiple MTG Holes: Y
Hose Clamp Type: BOTTOM
Material: Carbon Steel
Coating: Electroplated Zinc (96 h Salt Spray)
Thickness (mm): 4
View More
Compatible Models for part number 7G-5984
UNDERGROUND ART TRUCK
AE40 AD55B AD55 AD30 AE40 II AD45
INTEGRATED TOOLCARRIER
IT62G II IT38G
LOAD HAUL DUMP
R1600G R1600 R1700G R2900 R1300G R1700 II R2900G R1300
OFF HIGHWAY TRUCK
793F 798 AC 789 789G
MOTOR GRADER
18M3 16 14 18 120 16M3
HYDRAULIC SHOVEL
6015
WHEEL SKIDDER
535C
TRACK-TYPE TRACTOR
D6GC D6XE D6R II D6H D7R D7H D6 D8R D9R D6 XE D11R D11T D7R II
KNUCKLEBOOM LOADER
2484C 579C 539
ROTARY DRILL
MD6310
ASPHALT PAVER
AP-1000E AP-1055E BG1000E
HAMMER
70 70S H70S H70
TRACK FELLER BUNCHER
TK1051 TK751 1390
MARINE AUXILIARY
3516C 3512C 3512B 3508B 3508C
MARINE ENGINE
3516 3508 3508C 3508B 3516B 3516C 3512C 3512B
PIPELAYER
PL83 PL72
FRONT SHOVEL
5090B
EXCAVATOR
316F L 345B II 349D L 323F SA 312C 375-A L 315D L 313D2 GC 318B N 320D L 319D LN 345C 321B 320E L 385C L 319D L 315C 312C L 320D FM 538 340 352F 330D MH M325D MH 318D2 L 318C 318B 323D L 215 336 385B 318D2 320D 320E 235D 375-A 245 345B II MH 245B 345C MH M325D L MH
R1600G R1600 R1700G R2900 R1300G R1700 II R2900G R1300
OFF HIGHWAY TRUCK
793F 798 AC 789 789G
MOTOR GRADER
18M3 16 14 18 120 16M3
HYDRAULIC SHOVEL
6015
WHEEL SKIDDER
535C
TRACK-TYPE TRACTOR
D6GC D6XE D6R II D6H D7R D7H D6 D8R D9R D6 XE D11R D11T D7R II
KNUCKLEBOOM LOADER
2484C 579C 539
ROTARY DRILL
MD6310
ASPHALT PAVER
AP-1000E AP-1055E BG1000E
HAMMER
70 70S H70S H70
TRACK FELLER BUNCHER
TK1051 TK751 1390
MARINE AUXILIARY
3516C 3512C 3512B 3508B 3508C
MARINE ENGINE
3516 3508 3508C 3508B 3516B 3516C 3512C 3512B
PIPELAYER
PL83 PL72
FRONT SHOVEL
5090B
EXCAVATOR
316F L 345B II 349D L 323F SA 312C 375-A L 315D L 313D2 GC 318B N 320D L 319D LN 345C 321B 320E L 385C L 319D L 315C 312C L 320D FM 538 340 352F 330D MH M325D MH 318D2 L 318C 318B 323D L 215 336 385B 318D2 320D 320E 235D 375-A 245 345B II MH 245B 345C MH M325D L MH
Description: Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product. Attributes: • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.