Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges7T-1624: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
7T-1624: Motor Grader Cutting Edge
7T-1624: Motor Grader Cutting Edge

Cat® 16 mm High Carbon Curved Grader Cutting Edge

Brand: Cat

Product Images
7T-1624: Motor Grader Cutting Edge
7T-1624: Motor Grader Cutting Edge
7T-1624: Motor Grader Cutting Edge
7T-1624: Motor Grader Cutting Edge
7T-1624: Motor Grader Cutting Edge

Cat® 16 mm High Carbon Curved Grader Cutting Edge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
7T-16247T-1624
7T-16437T-1643
6Y-28056Y-2805
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-1624
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7T-1624

Units of Measure

USMetric
Material: High Carbon,Boron Steel,Carbon Steel
Wear or Durability: High Carbon
Thickness (in): 0.626
End Hole Spacing (mm): 76.2
Overall Length (in): 83.906
Hole Quantity: 9
Hole Size: 3/4-in Plow Bolt (21 mm square)
Edge Shape: Curved
Thickness (mm): 15.9
Serration: Not Serrated
Width (mm): 203.2
Hole Spacing (in): 12
Edge Type: Continuous
Hole Spacing (mm): 304.8
End Hole Spacing (in): 3
Overall Length (mm): 2,131.2
Machine: Motor Grader
Width (in): 8
View More
Compatible Models for part number 7T-1624

We currently do not have compatibility information for this part.

Related parts
5J-4773
5J-4773: 3/4-10 UNJC 2A Plow Bolt
Check Price
5P-8248
5P-8248: 3/4" ID Steel Flat Washer
Check Price
2J-3506
2J-3506: 3/4''-10 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert