7T-3946: Double Pole, Triple Throw 28 Volt Toggle Switch
Cat® Ride Control Toggle Switch for the ride control wiring harness enables operators to engage and disengage the ride control feature for improved stability and comfort
Brand: Cat
Product Images
7T-3946: Double Pole, Triple Throw 28 Volt Toggle Switch
Cat® Ride Control Toggle Switch for the ride control wiring harness enables operators to engage and disengage the ride control feature for improved stability and comfort
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • 3 Position (ON, ON, ON) toggle switch • Double pole triple throw • Voltage: 28 VDC • Thread Size: 15/32-32 • Connector Type: 6-screw terminal • Panel Thickness (Max): 5.1 mm (0.2 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • 3 Position (ON, ON, ON) toggle switch • Double pole triple throw • Voltage: 28 VDC • Thread Size: 15/32-32 • Connector Type: 6-screw terminal • Panel Thickness (Max): 5.1 mm (0.2 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • 3 Position (ON, ON, ON) toggle switch • Double pole triple throw • Voltage: 28 VDC • Thread Size: 15/32-32 • Connector Type: 6-screw terminal • Panel Thickness (Max): 5.1 mm (0.2 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7T-3946
Units of Measure
USMetric
Overall Length (mm): 64.24
Overall Width (mm): 34
Overall Height (mm): 23.1
Connector Type: 6-screw terminal
Overall Length (in): 2.53
Overall Width (in): 1.34
Overall Height (in): 0.9
Thread Size (in): 15/32-32
Material: Polyamide Plastic
View More
Compatible Models for part number 7T-3946
WHEEL TRACTOR
651E 657E
RECLAIMER MIXER
RM-300 RM-350B RM-500 RM-350
LOAD HAUL DUMP
R2900G R1700G R2900
SOIL COMPACTOR
825C
BACKHOE LOADER
416 426 428 438 436 446
COLD PLANER
PM-201 PM-565 PM-565B
WHEEL DOZER
834B 824C
WINCH
57H 56 59 56H
LANDFILL COMPACTOR
836 826C
MOTOR GRADER
12G 120G 160G 140G 16G 130G 14G
WHEEL LOADER
994 980C 994D 980F II
TRACK SKIDDER
527 D5HTSK II 517 D4HTSK III
ROAD RECLAIMER
RM-350B
TRACK-TYPE TRACTOR
D6G SR D7H D8L D6H II D9L D9N D4H III D4H XL D5H XL D10N D4H D6F SR D11N D5H D6E D6G D6H