To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineAir & Hydraulic Starting SystemsLubricators7W-0522: 1/2" X 1/2" Air Motor Lubricator
Home
EngineAir & Hydraulic Starting SystemsLubricators7W-0522: 1/2" X 1/2" Air Motor Lubricator
7W-0522: 1/2" X 1/2" Air Motor Lubricator
Cat® 1/2" X 1/2" Air Motor Lubricator
Brand: Cat
Product Images
7W-0522: 1/2" X 1/2" Air Motor Lubricator
Cat® 1/2" X 1/2" Air Motor Lubricator
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: The Air Motor Lubricator is a part designed to supply Lubrication to pneumatic Air Motors. It operates based on the principle of atomization. When the compressed Air flows through the Lubricator, it creates a pressure drop and turbulence, which causes the Lubricant to be drawn into the Airstream. The Lubricant is then atomized into fine particles or mist, ensuring effective distribution and coverage within the Air Motor.
Attributes: • Rated for 1390 kPa Air Pressure • Adjusting the knob enables operators to fine-tune the amount of lubricant being supplied to the air motor
Applications: The Air Motor Lubricator is a reliable and effective part for supplying precise and controlled Lubrication to pneumatic Air Motors. This Air Motor Lubricator is widely used in Cat 3156B, 3508, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, D399, G3508, G3512, G3516, G3516B, and G3520 Generator Set, 3508, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, 3606, 3608, 3612, 3616, C280, C280-08, C280-12, C280-16, C280-6, C280-8, D399, G3508, G3508,3508, G3508B, G3508J, G3512, G3512,3512, G3512B, G3512J, G3516, G3516,3516, G3516B, G3516J, G3520B, G3520J, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616, G3616,3616 and G399 Engine (Piston).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Air Motor Lubricator is a part designed to supply Lubrication to pneumatic Air Motors. It operates based on the principle of atomization. When the compressed Air flows through the Lubricator, it creates a pressure drop and turbulence, which causes the Lubricant to be drawn into the Airstream. The Lubricant is then atomized into fine particles or mist, ensuring effective distribution and coverage within the Air Motor.
Attributes: • Rated for 1390 kPa Air Pressure • Adjusting the knob enables operators to fine-tune the amount of lubricant being supplied to the air motor
Applications: The Air Motor Lubricator is a reliable and effective part for supplying precise and controlled Lubrication to pneumatic Air Motors. This Air Motor Lubricator is widely used in Cat 3156B, 3508, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, D399, G3508, G3512, G3516, G3516B, and G3520 Generator Set, 3508, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, 3606, 3608, 3612, 3616, C280, C280-08, C280-12, C280-16, C280-6, C280-8, D399, G3508, G3508,3508, G3508B, G3508J, G3512, G3512,3512, G3512B, G3512J, G3516, G3516,3516, G3516B, G3516J, G3520B, G3520J, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616, G3616,3616 and G399 Engine (Piston).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Air Motor Lubricator is a part designed to supply Lubrication to pneumatic Air Motors. It operates based on the principle of atomization. When the compressed Air flows through the Lubricator, it creates a pressure drop and turbulence, which causes the Lubricant to be drawn into the Airstream. The Lubricant is then atomized into fine particles or mist, ensuring effective distribution and coverage within the Air Motor.
Attributes: • Rated for 1390 kPa Air Pressure • Adjusting the knob enables operators to fine-tune the amount of lubricant being supplied to the air motor
Applications: The Air Motor Lubricator is a reliable and effective part for supplying precise and controlled Lubrication to pneumatic Air Motors. This Air Motor Lubricator is widely used in Cat 3156B, 3508, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, D399, G3508, G3512, G3516, G3516B, and G3520 Generator Set, 3508, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, 3606, 3608, 3612, 3616, C280, C280-08, C280-12, C280-16, C280-6, C280-8, D399, G3508, G3508,3508, G3508B, G3508J, G3512, G3512,3512, G3512B, G3512J, G3516, G3516,3516, G3516B, G3516J, G3520B, G3520J, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616, G3616,3616 and G399 Engine (Piston).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.