To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings7X-2628: Internal Retaining Ring
BackHome
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings7X-2628: Internal Retaining Ring
7X-2628: Internal Retaining Ring
Product Images
7X-2628: Internal Retaining Ring
Cat® Internal Snap Ring With 511.7mm Free Diameter
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 7X-2628
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-2628
Description: An Internal Retaining Ring, also known as an internal snap ring or circlip, is a type of fastener used to secure and retain components within a bore or housing. Unlike external snap rings that fit over a shaft or pin, internal snap rings are installed inside a bore or groove to hold components in place. The main purpose of an internal snap ring is to prevent axial movement or displacement of components within a bore or housing. It acts as a retaining device, holding components such as bearings, shafts, or seals securely in place.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • Made of durable materials that provide strength and resistance to corrosion. • The compressed snap ring is inserted into the groove or recess in the bore.
Applications: An Internal Retaining Ring is used to secure and hold the seal assembly in the telescoping recoil frame.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7X-2628
Units of Measure
USMetric
Snap Ring Type: Internal
Free Diameter - A (in): 20.15
Shape: Spiral
Bore Diameter (in): 19.53
Material: Carbon Steel
Thickness - B (in): 0.111
View More
Compatible Models for part number 7X-2628
TRACK-TYPE TRACTOR
D11T
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-2628
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-2628
Description: An Internal Retaining Ring, also known as an internal snap ring or circlip, is a type of fastener used to secure and retain components within a bore or housing. Unlike external snap rings that fit over a shaft or pin, internal snap rings are installed inside a bore or groove to hold components in place. The main purpose of an internal snap ring is to prevent axial movement or displacement of components within a bore or housing. It acts as a retaining device, holding components such as bearings, shafts, or seals securely in place.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • Made of durable materials that provide strength and resistance to corrosion. • The compressed snap ring is inserted into the groove or recess in the bore.
Applications: An Internal Retaining Ring is used to secure and hold the seal assembly in the telescoping recoil frame.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7X-2628
Units of Measure
USMetric
Snap Ring Type: Internal
Free Diameter - A (in): 20.15
Shape: Spiral
Bore Diameter (in): 19.53
Material: Carbon Steel
Thickness - B (in): 0.111
View More
Compatible Models for part number 7X-2628
TRACK-TYPE TRACTOR
D11T
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.