This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Parts diagram for 7Y-1558
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7Y-1558
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7Y-1558
Units of Measure
USMetric
Washer Type: FLAT WASHER
Material: Acetal Plastic,STAINLESS STEEL
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
Inner Diameter (in): 3.543
Inner Diameter (mm): 90
Outer Diameter (in): 4.709
Outer Diameter (mm): 119.6
Thickness (in): 0.295
Thickness (mm): 7.5
View More
Compatible Models for part number 7Y-1558
TRACK-TYPE TRACTOR
D4K XL D4K LGP
EXCAVATOR
320D L 320D2 GC 320N 318C 320D2 FM 320-A L 320D FM 320D 320D LN 320-A N 320D RR 320D2 L 320D GC 320-A 319D L 323D L 320 L 323D2 L 320D2 320D LRR 321D LCR 319C 321B
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-1558
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7Y-1558
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7Y-1558
Units of Measure
USMetric
Washer Type: FLAT WASHER
Material: Acetal Plastic,STAINLESS STEEL
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
Inner Diameter (in): 3.543
Inner Diameter (mm): 90
Outer Diameter (in): 4.709
Outer Diameter (mm): 119.6
Thickness (in): 0.295
Thickness (mm): 7.5
View More
Compatible Models for part number 7Y-1558
TRACK-TYPE TRACTOR
D4K XL D4K LGP
EXCAVATOR
320D L 320D2 GC 320N 318C 320D2 FM 320-A L 320D FM 320D 320D LN 320-A N 320D RR 320D2 L 320D GC 320-A 319D L 323D L 320 L 323D2 L 320D2 320D LRR 321D LCR 319C 321B
View More
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.