Cat® Female Blade Terminal for an electrical connector that mates wiring a male blade to properly crimp female blade terminal
Brand: Cat
Product Images
7Y-3951: Female Blade Terminal
Cat® Female Blade Terminal for an electrical connector that mates wiring a male blade to properly crimp female blade terminal
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Male blade terminals are inserted into mating female terminals to make a single wire connection. Blade terminals provide reliable wire-to-wire and wire-to-device connections.
Attributes: • Crimp type female blade terminal • Wire Size: 20-14 AWG • Easy to connect and disconnect
Application: Cat terminals provide a reliable wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Male blade terminals are inserted into mating female terminals to make a single wire connection. Blade terminals provide reliable wire-to-wire and wire-to-device connections.
Attributes: • Crimp type female blade terminal • Wire Size: 20-14 AWG • Easy to connect and disconnect
Application: Cat terminals provide a reliable wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wire Gauge (AWG): 20-14
Length (mm): 19.2
Length (in): 0.7559
Units of MeasureUSMetric
Wire Gauge (AWG): 20-14
Length (mm): 19.2
Length (in): 0.7559
View More
Compatible Models
Compatible Models
Load Haul Dump
OTHER
Off Highway Truck
796 AC794 AC798 AC798
Material Handler
MH3250M325D MHMH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3295MH3059M325D L MH
Description: Male blade terminals are inserted into mating female terminals to make a single wire connection. Blade terminals provide reliable wire-to-wire and wire-to-device connections.
Attributes: • Crimp type female blade terminal • Wire Size: 20-14 AWG • Easy to connect and disconnect
Application: Cat terminals provide a reliable wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
311D LRR 316F L 345B II 349D L 320-A L 325B L 312E FM538 312F 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 333 GC 320D2 320D3 336D2 L 314D CR 326D L FM548 335F 323F 336F XE 374F L 311B 311C 323D 312-A 349E L 330D2 325C L 322B 322C 3101 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 312B L 548 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 317 315 558 313 320GX 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L FM558 314E CR OTHER 330C FM 314C 326F 322-A 320 GX 538 325B 349D FM568 324D L 350 L 313F 330GC 336E L 320 GC 313B 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 326D2 L 314F CR 385C 345D L 336F LNXE 313F GC 315-A 320B 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 315B FM L 330B 330C 330D 390F L 323F L 320 L 317 GC 336D2 L XE M325D L MH 365C 320B U 336E LN 320C L 336E LH 349F LXE 316 GC 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 316 GX 340D2 L 312F GC 313D2 GC 390D 318B N 390F 320D L 336E LNH 320D FM RR 350-A 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 349 GC 320E L 325D FM 320D GC 326D2 349D2 319D L 315-A L 323D2 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320B LU 326GC 320D FM 320B LL 313D2 LGP 307-A 330F LN 330D L 350 OEM 322-A L 352 UHD 312D2 GC 318E L 340 313 GX 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 320C FM 568 FM LL 318F L 320 326 325 323 318C 329E L 318F 318B 345D L VG 320-A 330 340D L 335 336 333 311F LRR 329D 330F L 329E 330-A 323 GX 318D2 329F L 336D2 XE 335F LCR 323 GC 315B L 395 325D MH 312 GX 313F LGC 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR 329D2 L 322C FM 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC
VIBRATORY COMPACTOR
CB1.8 CB1.7 CB-536D CB-14
MOBILE HYD POWER UNIT
330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.