Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 100.000 mm (3.937 in) • Inside Diameter: 55.000 mm (2.165 in) • Height: 21.000 mm (0.8267 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 100.000 mm (3.937 in) • Inside Diameter: 55.000 mm (2.165 in) • Height: 21.000 mm (0.8267 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 100.000 mm (3.937 in) • Inside Diameter: 55.000 mm (2.165 in) • Height: 21.000 mm (0.8267 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7Y-4212
Units of Measure
USMetric
Outside Diameter (mm): 100
Inside Diameter (mm): 55
Height (mm): 21
Outside Diameter (in): 3.937
Inside Diameter (in): 2.165
Height (in): 0.8267
Material: Alloy Steel
View More
Compatible Models for part number 7Y-4212
UNDERCARRIAGE
OEMS
GENERATOR SET
3512B
HEX BASED SPL SOLUTION
330F OEM 320E
EXCAVATOR
318E L 316F L 320C L 322B L 325-A LN 329D LN 320-A L 325-A FM L 325B L 329D L 323F SA 320-A S 320D LN 320-A N 324D 324E 320E LRR 315D L 325-A 325F LCR 320D2 323F LN 319D 322B LN 318D2 L 320C FM 326D L 319C 324E L 323F 311C 323D 318F L 320 318B N 322N 320D L 325 LN 322-A LN 330D2 320D FM RR 323 318C 325-A L 329E L 322 LN 325C L 318B 323D SA 320D RR 322B 322C 323D S 320-A 319D LN 323D L 325C FM 322 L 330D2 L 323D LN 323D2 324E LN 329D 330F L 329E EL240C 326D2 L 330B L 330B LN 321C 321B 320E L 320D2 GC 318D2 320N 325B LN 329F L 320D2 FM 325D L 320B 320C 320D E240C 320E 320D GC 326D2 319D L 323E L 325D MH 323D2 L 325 L 320D LRR 329E LN 315C 321D LCR 326F L 320B FM LL 323E SA 320E LN 320B S 323F OEM 318D L 320F L 320B N 330F 320B L 316E L 313D2 323E LN 320B LU 329D2 L 322C FM 320D FM 320B LL 330B 326F 320D2 L 324D LN 313D2 LGP 322-A 329D2 323F L 538 320 L 325B 330F LN 324D L 322-A L 322-A N 320 GC 325C 326F LN 325D 320E RR 320B U 325F
MOBILE HYD POWER UNIT
329D L 336D L 324D LN 325D L 325D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.