Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular8E-5975: 3.2mm Thick Gasket
Home
Hardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular
8E-5975: 3.2mm Thick Gasket
8E-5975: 3.2mm Thick Gasket

Cat® 3.2mm Thick Rubber Gasket

Brand: Cat

Product Images
8E-5975: 3.2mm Thick Gasket
8E-5975: 3.2mm Thick Gasket
8E-5975: 3.2mm Thick Gasket
8E-5975: 3.2mm Thick Gasket
8E-5975: 3.2mm Thick Gasket

Cat® 3.2mm Thick Rubber Gasket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-5975
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8E-5975
Material: Acrylic Adhesive,Chloroprene (CR) Rubber
View More
Compatible Models for part number 8E-5975

TRACK-TYPE TRACTOR

D9T D9R D11R D9N D10R D11N D10N D9 GC

RIPPER

9

BULLDOZER

9U 9SU

WINCH

59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert