Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsExtensions/Adapters8H-8561: 1/2 To 3/4 Inch Drive Adapter
Home
Workshop SuppliesToolsRatchets & SocketsExtensions/Adapters
8H-8561: 1/2 To 3/4 Inch Drive Adapter
8H-8561: 1/2 To 3/4 Inch Drive Adapter

Cat® Square Drive Adapter allows for compatibility between 1/2 inch to 3/4 inch square drive sizes, enabling them to be used together seamlessly

Brand: Cat

Product Images
8H-8561: 1/2 To 3/4 Inch Drive Adapter
8H-8561: 1/2 To 3/4 Inch Drive Adapter

Cat® Square Drive Adapter allows for compatibility between 1/2 inch to 3/4 inch square drive sizes, enabling them to be used together seamlessly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 8H-8561

Units of Measure

USMetric
Size (in): 1/2 Female to 3/4 Male
Finish: Black
Coating: Oil
Material: Carbon Steel
Size (mm): 12.7 Female to 19.05 Male
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert