Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsHand ToolsOther Hand Tools8H-8580: 190mm length Scraper
Home
Workshop SuppliesToolsHand ToolsOther Hand Tools
8H-8580: 190mm length Scraper
8H-8580: 190mm length Scraper

Cat® Steel Scraper for Drum and Tire

Brand: Cat

Product Images
8H-8580: 190mm length Scraper
8H-8580: 190mm length Scraper
8H-8580: 190mm length Scraper
8H-8580: 190mm length Scraper
8H-8580: 190mm length Scraper

Cat® Steel Scraper for Drum and Tire

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8H-85808H-8580
3J-19073J-1907
3K-03603K-0360
View All Parts
DescriptionSpecifications
Specifications for part number 8H-8580

Units of Measure

USMetric
Dimensions (mm): 191 long x 38.1 wide
Dimensions (in): 7.50 long x 1.50 wide
Size (mm): 38.1 wide
Size (in): 1.50 wide
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert