To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
Home8I-0181: Bar Nose
Home8I-0181: Bar Nose
8I-0181: Bar Nose
Cat® Screed Wear Plate Bar Nose
Brand: Cat
8I-0181: Bar Nose
Cat® Screed Wear Plate Bar Nose
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
The screed wear plate bar nose is a component used in asphalt paving machines and road construction equipment. It is an essential part of the screed assembly, which is responsible for leveling and compacting asphalt during the paving process. The tamper bar nose specifically plays a critical role in achieving proper compaction and achieving a smooth, uniform surface.
Attributes: Designed to withstand the heavy forces and vibrations exerted during the compaction process. Designed to have high wear resistance and longevity
Applications: The screed wear plate bar nose is a crucial component in asphalt paving equipment, enabling effective compaction of the asphalt surface and high-quality road surface and it is widely used in Cat® 10-20B, 10-20WB, 8-16B, 8B, and AS3251C Screed, AP-1000, AP-1000B, AP-1000D, AP-1050, AP-1050B, AP-1055B, AP-1055D, AP-600D, AP-650B, AP-655C, AP-655D, AP-800, aP-800B, AP-800C, AP-800D, AP-900B, AP1000E, AP1055E, AP500E, AP555E, BG-210B, BG-220B, BG-2255C, BG-225B, BG-225C, BG-230, BG-230D, BG-240B, BG-240C, BG-2455C, BG-2455D, BG-245B, BG-245C, BG-260B, BG-260C, BG-260D, BG-265B, BG-270B, BG1000E, BG1055E, BG500E, BG555E, BG600D, and BG655D Paving Equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The screed wear plate bar nose is a component used in asphalt paving machines and road construction equipment. It is an essential part of the screed assembly, which is responsible for leveling and compacting asphalt during the paving process. The tamper bar nose specifically plays a critical role in achieving proper compaction and achieving a smooth, uniform surface.
Attributes: Designed to withstand the heavy forces and vibrations exerted during the compaction process. Designed to have high wear resistance and longevity
Applications: The screed wear plate bar nose is a crucial component in asphalt paving equipment, enabling effective compaction of the asphalt surface and high-quality road surface and it is widely used in Cat® 10-20B, 10-20WB, 8-16B, 8B, and AS3251C Screed, AP-1000, AP-1000B, AP-1000D, AP-1050, AP-1050B, AP-1055B, AP-1055D, AP-600D, AP-650B, AP-655C, AP-655D, AP-800, aP-800B, AP-800C, AP-800D, AP-900B, AP1000E, AP1055E, AP500E, AP555E, BG-210B, BG-220B, BG-2255C, BG-225B, BG-225C, BG-230, BG-230D, BG-240B, BG-240C, BG-2455C, BG-2455D, BG-245B, BG-245C, BG-260B, BG-260C, BG-260D, BG-265B, BG-270B, BG1000E, BG1055E, BG500E, BG555E, BG600D, and BG655D Paving Equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (in): 28
Overall Length (mm): 711.2
Overall Thickness (in): 1.25
Overall Thickness (mm): 31.75
Weight (kg): 6.85
Weight (lb): 15.1
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (in): 28
Overall Length (mm): 711.2
View More
Compatible Models
Compatible Models
Asphalt Screed
10-20WB8 FT
View More
Asphalt Screed
10-20WB8 FT
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 8I-0181
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8I-0181
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8I-0181
The screed wear plate bar nose is a component used in asphalt paving machines and road construction equipment. It is an essential part of the screed assembly, which is responsible for leveling and compacting asphalt during the paving process. The tamper bar nose specifically plays a critical role in achieving proper compaction and achieving a smooth, uniform surface.
Attributes: Designed to withstand the heavy forces and vibrations exerted during the compaction process. Designed to have high wear resistance and longevity
Applications: The screed wear plate bar nose is a crucial component in asphalt paving equipment, enabling effective compaction of the asphalt surface and high-quality road surface and it is widely used in Cat® 10-20B, 10-20WB, 8-16B, 8B, and AS3251C Screed, AP-1000, AP-1000B, AP-1000D, AP-1050, AP-1050B, AP-1055B, AP-1055D, AP-600D, AP-650B, AP-655C, AP-655D, AP-800, aP-800B, AP-800C, AP-800D, AP-900B, AP1000E, AP1055E, AP500E, AP555E, BG-210B, BG-220B, BG-2255C, BG-225B, BG-225C, BG-230, BG-230D, BG-240B, BG-240C, BG-2455C, BG-2455D, BG-245B, BG-245C, BG-260B, BG-260C, BG-260D, BG-265B, BG-270B, BG1000E, BG1055E, BG500E, BG555E, BG600D, and BG655D Paving Equipment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8I-0181
Units of Measure
USMetric
Material: Steel,Carbon Steel
Overall Length (in): 28
Overall Length (mm): 711.2
Overall Thickness (in): 1.25
Overall Thickness (mm): 31.75
Weight (kg): 6.85
Weight (lb): 15.1
View More
Compatible Models for part number 8I-0181
ASPHALT SCREED
10-20WB 8 FT
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.