To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8J-1579: 56.77mm Inner Diameter Cylinder Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8J-1579: 56.77mm Inner Diameter Cylinder Seal Ring
8J-1579: 56.77mm Inner Diameter Cylinder Seal Ring
Cat® Cylinder Seal Ring ensures a tight and reliable seal for the adjustment cylinder, preventing hydraulic fluid leaks and maintaining operational efficiency
Brand: Cat
Product Images
8J-1579: 56.77mm Inner Diameter Cylinder Seal Ring
Cat® Cylinder Seal Ring ensures a tight and reliable seal for the adjustment cylinder, preventing hydraulic fluid leaks and maintaining operational efficiency
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Cylinder Seal Ring is used to seal the adjustment cylinder effectively and prevent hydraulic fluid leakage from the cylinder for maintaining consistent hydraulic pressure and operational reliability. It provides durability and resilience against wear and tear, ensuring prolonged sealing performance under different operational conditions. By maintaining a secure seal, the seal ring helps optimize elevator performance and ensure smooth elevator operation.
Attributes: • Maintains optimal sealing performance under pressure. • Withstands high pressures and extreme temperatures. • Provides a reliable barrier against external contaminants.
Applications: The Cylinder Seal Ring creates a secure barrier that prevents hydraulic fluid from escaping and maintains the integrity of the hydraulic system, enabling efficient adjustment of elevator chains.
The Cylinder Seal Ring is used to seal the adjustment cylinder effectively and prevent hydraulic fluid leakage from the cylinder for maintaining consistent hydraulic pressure and operational reliability. It provides durability and resilience against wear and tear, ensuring prolonged sealing performance under different operational conditions. By maintaining a secure seal, the seal ring helps optimize elevator performance and ensure smooth elevator operation.
Attributes: • Maintains optimal sealing performance under pressure. • Withstands high pressures and extreme temperatures. • Provides a reliable barrier against external contaminants.
Applications: The Cylinder Seal Ring creates a secure barrier that prevents hydraulic fluid from escaping and maintains the integrity of the hydraulic system, enabling efficient adjustment of elevator chains.
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids."
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 13.3
Cross Section Width (mm): 4.8
Material: Urethane Rubber
Inside Diameter (mm): 56.8
Inside Diameter (in): 2.24
Cross Section Height (in): 0.53
Units of MeasureUSMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids."
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models
Compatible Models
Wheel Scraper
633B633633D639D
View More
Wheel Scraper
633B633633D639D
Warranty Information
Return Policy
Parts diagram for 8J-1579
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8J-1579
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8J-1579
The Cylinder Seal Ring is used to seal the adjustment cylinder effectively and prevent hydraulic fluid leakage from the cylinder for maintaining consistent hydraulic pressure and operational reliability. It provides durability and resilience against wear and tear, ensuring prolonged sealing performance under different operational conditions. By maintaining a secure seal, the seal ring helps optimize elevator performance and ensure smooth elevator operation.
Attributes: • Maintains optimal sealing performance under pressure. • Withstands high pressures and extreme temperatures. • Provides a reliable barrier against external contaminants.
Applications: The Cylinder Seal Ring creates a secure barrier that prevents hydraulic fluid from escaping and maintains the integrity of the hydraulic system, enabling efficient adjustment of elevator chains.
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids."
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.