This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Parts diagram for 8J-8783
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8J-8783
Description: Cat® harness assemblies are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.
Application: Consult your owner’s manual or contact your local Cat dealer for more information
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8J-8783
Units of Measure
USMetric
Material Description: PLASTIC
Outer Diameter (in): 1.47
Outer Diameter (mm): 37.3
Overall Length (in): 1.65
Overall Length (mm): 41.9
Weight (kg): 0.01
Weight (lb): 0.03
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 8J-8783
UNDERGROUND ART TRUCK
AE40 AD55 AD30 AE40 II AD45 AD40
INTEGRATED TOOLCARRIER
IT18B IT28 IT18 IT12B IT14B IT28F IT28B
LOAD HAUL DUMP
R1600G R1600 R1700G R2900 R1700 II R2900G R1300
OFF HIGHWAY TRUCK
789 785 777G 777E
HYDRAULIC SHOVEL
6015
TRACK-TYPE TRACTOR
D6XE D10 D5R LGP D6R II D3C III D4C III D5C III D4H D6N OEM D5R XL D5H D7G2 D6N XL D6R D6N D6E D6H D7R D7G D7H D6 D5 D7 D8T D8R D8K D8L D8N D9N D6G2 XL D6N LGP D10N D7R II
336E LN 311D LRR 330 L 345B II 336E LH 349D L 320-A L 323F SA 320-A N 336D 336E 324D 312D 336F 375-A L 315D L 325-A 320D2 336D2 L 314D CR 326D L 390F 320D L 349E L 350-A 319D LN 349E L VG 321B 320E L 307 349F L 320D2 FM 330-A L 319D L 352F-VG 325 L 336D L 336D2 318D L 312D2 L 313D2 326GC 320D FM 349D 324D L 322-A L 336E L 330GC 320 GC 349E 336E H 313D 312D2 312D2 GC 340 312D L 322B L 225 330-A L 336 GC 328D LCR 329D LN 314D LCR 329D L 349D2 L 350 235 318D2 L 336F L 320 326 330 GC 323 325-A L 320-A 330 322 L 335 215 336 329D 330-A 345D L 320N 320D 320E 235B 323E L 329E LN 321D LCR 375-A 316E L 245 245B 324D LN 320D2 L 390F L 374 320 L
Description: Cat® harness assemblies are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.
Application: Consult your owner’s manual or contact your local Cat dealer for more information
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8J-8783
Units of Measure
USMetric
Material Description: PLASTIC
Outer Diameter (in): 1.47
Outer Diameter (mm): 37.3
Overall Length (in): 1.65
Overall Length (mm): 41.9
Weight (kg): 0.01
Weight (lb): 0.03
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 8J-8783
UNDERGROUND ART TRUCK
AE40 AD55 AD30 AE40 II AD45 AD40
INTEGRATED TOOLCARRIER
IT18B IT28 IT18 IT12B IT14B IT28F IT28B
LOAD HAUL DUMP
R1600G R1600 R1700G R2900 R1700 II R2900G R1300
OFF HIGHWAY TRUCK
789 785 777G 777E
HYDRAULIC SHOVEL
6015
TRACK-TYPE TRACTOR
D6XE D10 D5R LGP D6R II D3C III D4C III D5C III D4H D6N OEM D5R XL D5H D7G2 D6N XL D6R D6N D6E D6H D7R D7G D7H D6 D5 D7 D8T D8R D8K D8L D8N D9N D6G2 XL D6N LGP D10N D7R II
336E LN 311D LRR 330 L 345B II 336E LH 349D L 320-A L 323F SA 320-A N 336D 336E 324D 312D 336F 375-A L 315D L 325-A 320D2 336D2 L 314D CR 326D L 390F 320D L 349E L 350-A 319D LN 349E L VG 321B 320E L 307 349F L 320D2 FM 330-A L 319D L 352F-VG 325 L 336D L 336D2 318D L 312D2 L 313D2 326GC 320D FM 349D 324D L 322-A L 336E L 330GC 320 GC 349E 336E H 313D 312D2 312D2 GC 340 312D L 322B L 225 330-A L 336 GC 328D LCR 329D LN 314D LCR 329D L 349D2 L 350 235 318D2 L 336F L 320 326 330 GC 323 325-A L 320-A 330 322 L 335 215 336 329D 330-A 345D L 320N 320D 320E 235B 323E L 329E LN 321D LCR 375-A 316E L 245 245B 324D LN 320D2 L 390F L 374 320 L
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.