To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8S-9378: Flexible Mount
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8S-9378: Flexible Mount
8S-9378: Flexible Mount
Cat® Flexible Mount, Absorbs vibrations and shocks, securing the radiator in the cooling system, enhancing performance, and preventing damage.
Brand: Cat
Product Images
8S-9378: Flexible Mount
Cat® Flexible Mount, Absorbs vibrations and shocks, securing the radiator in the cooling system, enhancing performance, and preventing damage.
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Plateform Mounts feature an integrated flange and inner sleeve to allow easy bolted-joint attachments. The mount installs through a center bore and is attached with either 2 or 4 flange bolts.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Plateform Mounts are typically used to support static loads in the axial direction, and a large outer diameter rebound washer may be used to limit displacement.
Applications: Plateform Mounts are used in a wide variety of Cat system installations, and work well in connections involving sheet metal such as with electric panels / boxes, coolers, and HVAC components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Plateform Mounts feature an integrated flange and inner sleeve to allow easy bolted-joint attachments. The mount installs through a center bore and is attached with either 2 or 4 flange bolts.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Plateform Mounts are typically used to support static loads in the axial direction, and a large outer diameter rebound washer may be used to limit displacement.
Applications: Plateform Mounts are used in a wide variety of Cat system installations, and work well in connections involving sheet metal such as with electric panels / boxes, coolers, and HVAC components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Plateform Mounts feature an integrated flange and inner sleeve to allow easy bolted-joint attachments. The mount installs through a center bore and is attached with either 2 or 4 flange bolts.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Plateform Mounts are typically used to support static loads in the axial direction, and a large outer diameter rebound washer may be used to limit displacement.
Applications: Plateform Mounts are used in a wide variety of Cat system installations, and work well in connections involving sheet metal such as with electric panels / boxes, coolers, and HVAC components.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8S-9378
Units of Measure
USMetric
Sleeve Inner Diameter or Thread (in): 0.52
Distance Between Flange Holes (mm): 92.1
Overall Height or Sleeve Length (mm): 25.4
Mount Type: Plateform - 2 Hole Mounting
Overall Height or Sleeve Length (in): 1
Distance Between Flange Holes (in): 1.41
Sleeve Inner Diameter or Thread (mm): 13.2
View More
Compatible Models for part number 8S-9378
TRACK-TYPE TRACTOR
D4C III D3G D3B D3K2 LGP D3C D4C II D4B D5C III D3 D4K2 LGP D4G D4C D5C D3C II D5K2 XL D3K2 XL D5G D4K2 XL D5K2 LGP D3C III
WHEEL TRACTOR
613B 613
RIPPER
3
INTEGRATED TOOLCARRIER
IT12
PNEUMATIC COMPACTOR
CW-14 CW34 CW-34
TRUCK
797 797B
TRACK LOADER
933C 939 933 931C II 931 931B 935C 931C 935B 939C 935C II
BULLDOZER
4P D5C PATLGP 3S 5A PAT 3P D5C PAT
WINCH
53
BACKHOE
931 D3
WHEEL LOADER
G910
COMPACT WHEEL LOADER
910
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.