Cat® Straight Adapter for engine tools provides a direct and secure connection, enabling accurate and efficient maintenance or repair tasks
Brand: Cat
Product Images
8T-5114: M16x2 Straight Adapter
Cat® Straight Adapter for engine tools provides a direct and secure connection, enabling accurate and efficient maintenance or repair tasks
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Dealer Tool Adapter used with Quick Disconnect nipple and hose assembly for pressure testing hydraulic excavators.
Attributes: • Adapter Assembly has M16X2-6G male threads and 9/16-18-2B female threads • Working capacity of 41,400 kPa (6,000 PSI)
Application: Dealer tool. For use on machines compatible with standard Quick Disconnect Couplings used on Cat® test equipment
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Dealer Tool Adapter used with Quick Disconnect nipple and hose assembly for pressure testing hydraulic excavators.
Attributes: • Adapter Assembly has M16X2-6G male threads and 9/16-18-2B female threads • Working capacity of 41,400 kPa (6,000 PSI)
Application: Dealer tool. For use on machines compatible with standard Quick Disconnect Couplings used on Cat® test equipment
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Connector Type: Metric Stud to ORP
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Primary Sealing Material: N/A
Length (mm): 38
Thread: M16X2; 9/16-18 (Port)
Hex Size (mm): 19
Length (in): 1.50
Hex Size (in): 0.75
Material: Alloy Mixed: Metal
Units of MeasureUSMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Connector Type: Metric Stud to ORP
View More
Compatible Models
Compatible Models
Marine Auxiliary
3512C3516C3512B3508C
Marine Engine
3508C3516C3516E3512C3512E
Industrial Engine
3512E
Petroleum Engine
3512B
View More
Marine Auxiliary
3512C3516C3512B3508C
Warranty Information
Return Policy
Parts diagram for 8T-5114
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-5114
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-5114
Description: Dealer Tool Adapter used with Quick Disconnect nipple and hose assembly for pressure testing hydraulic excavators.
Attributes: • Adapter Assembly has M16X2-6G male threads and 9/16-18-2B female threads • Working capacity of 41,400 kPa (6,000 PSI)
Application: Dealer tool. For use on machines compatible with standard Quick Disconnect Couplings used on Cat® test equipment
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 8T-5114
Units of Measure
USMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Connector Type: Metric Stud to ORP
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Primary Sealing Material: N/A
Length (mm): 38
Thread: M16X2; 9/16-18 (Port)
Hex Size (mm): 19
Length (in): 1.50
Hex Size (in): 0.75
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 8T-5114
MARINE AUXILIARY
3512C 3516C 3512B 3508C
MARINE ENGINE
3508C 3516C 3516E 3512C 3512E
INDUSTRIAL ENGINE
3512E
PETROLEUM ENGINE
3512B
View More
Related parts
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.