Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers8T-5360: 7/16" ID Steel Flat Washer
BackHome
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
8T-5360: 7/16" ID Steel Flat Washer
8T-5360: 7/16" ID Steel Flat Washer
Product Images
8T-5360: 7/16" ID Steel Flat Washer
8T-5360: 7/16" ID Steel Flat Washer
8T-5360: 7/16" ID Steel Flat Washer
8T-5360: 7/16" ID Steel Flat Washer
8T-5360: 7/16" ID Steel Flat Washer

Cat® A Hard Washer designed for a 0.4375 inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 8T-5360
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-5360

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-5360

Units of Measure

USMetric

Material: Alloy Zinc,HARDENED STEEL,Low Alloy Steel

Washer Type: Flat

Fits Bolt Sizes (in): 7/16

Material Description: Hardened Steel

Coating: Mechanical Zinc

Inner Diameter (in): 0.472

Inner Diameter (mm): 12

Outer Diameter (in): 0.886

Outer Diameter (mm): 22.5

Thickness (in): 0.098

Thickness (mm): 2.5

Inside Diameter (ID) - 1 (in): 0.47

Inside Diameter (mm): 12

Outside Diameter (OD) - 2 (in): 0.88

Hardened: Yes

Inside Diameter (in): 0.472

Thickness - 3 (in): 0.09

Outside Diameter (in): 0.886

Outside Diameter (mm): 22.5

Finish: Zinc Plated

View More
Compatible Models for part number 8T-5360

GENERATOR

SR4

TRUCK ENGINE

C13 3306B 3306 3208 3116

INTEGRATED TOOLCARRIER

IT14G IT28G IT28F IT28B

WHEEL TRACTOR-SCRAPER

627K

WHEEL SKIDDER

525 518 515 528 545

RETROFIT AFTERTREATMNT

SCR

ROTARY DRILL

MD6200

MINI HYD EXCAVATOR

307C

TRACK FELLER BUNCHER

2390 1190 1390 TK751 1190T 1090 541 551 552

EXCAVATOR

311D LRR 320-A L 325B L 312E 320-A N 336E 324E 312D 320D2 336D2 L 312-A 349E L 324E LN 330D FM 345C 321B 311-A 336D L 350-A L 314E CR 324D L 350 L 336E L 349E 336E H 320E RR 312D2 312D L 320E LRR 324E L 336F L 312E L 323D L 320N 320B 320D 320E 314E LCR 323E L 323E SA 320B L 330C 330D 245B 320 L 365C 336E LH 336E LNH 320E L 325D FM 325B LN 330C L 336D2 225 330D MH 328D LCR 329D L 324D FM 235 329E L 320-A 215 311F LRR 329E 330C LN 325D MH 375-A 316E L 245

WHEEL TRACTOR

631E 613C II 621E 639D 627B 637E

HYDRAULIC CONTROL

48 163 153

TRACK LOADER

963 973 943 953 953C 931C 955L

PETROLEUM ENGINE

C15

BACKHOE LOADER

430D 426B 426C 438B 436C 446B 420D 416C 416D 428B 416B

WHEEL DOZER

814K

MULCHING HEAD

HM518

LANDFILL COMPACTOR

836 816K 836H

COMPACT WHEEL LOADER

908 914G

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

WHEEL LOADER

960F 972G 972M 950B 950E 962H 950G 962G 950F 950H G926 988B G916 966D 966F 966E 966G 930H 930K 966M 936E 924H 924G 924K 928F 938G 938F 926E 938K 928G 966 GC 928HZ 990 916 988K XE 926 936 966F II 950B/950E 924GZ 924HZ 972M XE 966M XE 980C 980F 980H 992K 980M 994F 970F 994H 982M 950F II

SOIL STABILIZER

SS-250

INDUSTRIAL TRACTOR

HA771

ARTICULATED TRUCK

D30D D250B D25D D300E II D300B

GRAPPLE-LOG LOADING

GLL55 GLL52 GLL60

WHEELED EXCAVATOR

W345C MH

PNEUMATIC COMPACTOR

PS-300B PS-500 PF-300B

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3304 3306 3412 3406 3512 3516 3508 3406C D333C D330C

ASPHALT SCREED

AS2252C AS3143 AS2302

WHEEL SCRAPER

631E 621E 633E 621F 657B 623F 623E 637E 637D 639D 627B 657

QUARRY TRUCK

775B 771D 771C

TRACTOR

772B 776 768C

GAS ENGINE

G3306 G3306B G3612 G3616 G3606

BULLDOZER

824S 834U 834S 7SU 7S LGP 8S 5A 5S 6A 6S 7S 8A 4A

PUMPER

SCT673 CPT372 SPS342 SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD55 AD30 AD45 AD40

POWER MODULE

PM3456

FELLING HEAD

HF221 HF201 HF181

LOAD HAUL DUMP

R1600G R1700G R1700 II R2900G R1300 R1600 R2900 R2900 XE

OFF HIGHWAY TRUCK

794 AC

MOTOR GRADER

120H 120G 163H 140G 130G 143H 16G 14G 12G 160G 16H NA

WINCH

528 55

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6R II D4H D4E D5B D5M D5H D6D D6N XL D6E D6H D6 D5 D6N LGP D4E SR D6T LGP D6T LGPPAT D6R XL D6T XW D6T XL D7G2 D7G D7H D8L D6R STD D6T XL PAT D9H D6T XW PAT D6G2 XL

KNUCKLEBOOM LOADER

579C 2484C 559C 2384C 539

ASPHALT PAVER

AP-800 AP-800B BG-260D AP-500E AP-655D AP-1000D AP-1055D BG600D

MARINE ENGINE

3304 3412 3408 3616 3612 3408B 3406B C280-16 3304B C280-8

MARINE AUXILIARY

3608

PIPELAYER

561D PL61 572G 583K 594H

STABILIZER MIXER

SM-350

VIBRATORY COMPACTOR

CS-54 CS-44B CP-533E CS-54B CS-323 CS-563 CS-64B CS-533E CB-614 CB-64 CB-54 CB-334D CP-563 CP-323 CB-335D CP-54B CB-434B CB-314 CB-434 CP-44B

MOBILE HYD POWER UNIT

336D L

RECLAIMER MIXER

RM-350

ENGINE

G3406

EJECTOR TRUCK

740

COLD PLANER

PR-1000C PR-750B PR-1000 PM-565

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

3306 3208

CHALLENGER

65 65C 65B 65D 75C 85C 70C

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3304B 3456 3306 3304 3412 3208 3412C 3508 C280-16 3616 3408 3512 3516

ROTARY/TRACK DRILLS

MD6640

RIPPER

977 951 955 7 6 5 4

WHEEL FELLER BUNCHER

533

TRUCK

794 AC 793F OEM 775D 769D 769C 785 69D 773D 773B

COMPACTOR

CCS7

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-5360
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-5360

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-5360

Units of Measure

USMetric

Material: Alloy Zinc,HARDENED STEEL,Low Alloy Steel

Washer Type: Flat

Fits Bolt Sizes (in): 7/16

Material Description: Hardened Steel

Coating: Mechanical Zinc

Inner Diameter (in): 0.472

Inner Diameter (mm): 12

Outer Diameter (in): 0.886

Outer Diameter (mm): 22.5

Thickness (in): 0.098

Thickness (mm): 2.5

Inside Diameter (ID) - 1 (in): 0.47

Inside Diameter (mm): 12

Outside Diameter (OD) - 2 (in): 0.88

Hardened: Yes

Inside Diameter (in): 0.472

Thickness - 3 (in): 0.09

Outside Diameter (in): 0.886

Outside Diameter (mm): 22.5

Finish: Zinc Plated

View More
Compatible Models for part number 8T-5360

GENERATOR

SR4

TRUCK ENGINE

C13 3306B 3306 3208 3116

INTEGRATED TOOLCARRIER

IT14G IT28G IT28F IT28B

WHEEL TRACTOR-SCRAPER

627K

WHEEL SKIDDER

525 518 515 528 545

RETROFIT AFTERTREATMNT

SCR

ROTARY DRILL

MD6200

MINI HYD EXCAVATOR

307C

TRACK FELLER BUNCHER

2390 1190 1390 TK751 1190T 1090 541 551 552

EXCAVATOR

311D LRR 320-A L 325B L 312E 320-A N 336E 324E 312D 320D2 336D2 L 312-A 349E L 324E LN 330D FM 345C 321B 311-A 336D L 350-A L 314E CR 324D L 350 L 336E L 349E 336E H 320E RR 312D2 312D L 320E LRR 324E L 336F L 312E L 323D L 320N 320B 320D 320E 314E LCR 323E L 323E SA 320B L 330C 330D 245B 320 L 365C 336E LH 336E LNH 320E L 325D FM 325B LN 330C L 336D2 225 330D MH 328D LCR 329D L 324D FM 235 329E L 320-A 215 311F LRR 329E 330C LN 325D MH 375-A 316E L 245

WHEEL TRACTOR

631E 613C II 621E 639D 627B 637E

HYDRAULIC CONTROL

48 163 153

TRACK LOADER

963 973 943 953 953C 931C 955L

PETROLEUM ENGINE

C15

BACKHOE LOADER

430D 426B 426C 438B 436C 446B 420D 416C 416D 428B 416B

WHEEL DOZER

814K

MULCHING HEAD

HM518

LANDFILL COMPACTOR

836 816K 836H

COMPACT WHEEL LOADER

908 914G

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

WHEEL LOADER

960F 972G 972M 950B 950E 962H 950G 962G 950F 950H G926 988B G916 966D 966F 966E 966G 930H 930K 966M 936E 924H 924G 924K 928F 938G 938F 926E 938K 928G 966 GC 928HZ 990 916 988K XE 926 936 966F II 950B/950E 924GZ 924HZ 972M XE 966M XE 980C 980F 980H 992K 980M 994F 970F 994H 982M 950F II

SOIL STABILIZER

SS-250

INDUSTRIAL TRACTOR

HA771

ARTICULATED TRUCK

D30D D250B D25D D300E II D300B

GRAPPLE-LOG LOADING

GLL55 GLL52 GLL60

WHEELED EXCAVATOR

W345C MH

PNEUMATIC COMPACTOR

PS-300B PS-500 PF-300B

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3304 3306 3412 3406 3512 3516 3508 3406C D333C D330C

ASPHALT SCREED

AS2252C AS3143 AS2302

WHEEL SCRAPER

631E 621E 633E 621F 657B 623F 623E 637E 637D 639D 627B 657

QUARRY TRUCK

775B 771D 771C

TRACTOR

772B 776 768C

GAS ENGINE

G3306 G3306B G3612 G3616 G3606

BULLDOZER

824S 834U 834S 7SU 7S LGP 8S 5A 5S 6A 6S 7S 8A 4A

PUMPER

SCT673 CPT372 SPS342 SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD55 AD30 AD45 AD40

POWER MODULE

PM3456

FELLING HEAD

HF221 HF201 HF181

LOAD HAUL DUMP

R1600G R1700G R1700 II R2900G R1300 R1600 R2900 R2900 XE

OFF HIGHWAY TRUCK

794 AC

MOTOR GRADER

120H 120G 163H 140G 130G 143H 16G 14G 12G 160G 16H NA

WINCH

528 55

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6R II D4H D4E D5B D5M D5H D6D D6N XL D6E D6H D6 D5 D6N LGP D4E SR D6T LGP D6T LGPPAT D6R XL D6T XW D6T XL D7G2 D7G D7H D8L D6R STD D6T XL PAT D9H D6T XW PAT D6G2 XL

KNUCKLEBOOM LOADER

579C 2484C 559C 2384C 539

ASPHALT PAVER

AP-800 AP-800B BG-260D AP-500E AP-655D AP-1000D AP-1055D BG600D

MARINE ENGINE

3304 3412 3408 3616 3612 3408B 3406B C280-16 3304B C280-8

MARINE AUXILIARY

3608

PIPELAYER

561D PL61 572G 583K 594H

STABILIZER MIXER

SM-350

VIBRATORY COMPACTOR

CS-54 CS-44B CP-533E CS-54B CS-323 CS-563 CS-64B CS-533E CB-614 CB-64 CB-54 CB-334D CP-563 CP-323 CB-335D CP-54B CB-434B CB-314 CB-434 CP-44B

MOBILE HYD POWER UNIT

336D L

RECLAIMER MIXER

RM-350

ENGINE

G3406

EJECTOR TRUCK

740

COLD PLANER

PR-1000C PR-750B PR-1000 PM-565

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

3306 3208

CHALLENGER

65 65C 65B 65D 75C 85C 70C

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3304B 3456 3306 3304 3412 3208 3412C 3508 C280-16 3616 3408 3512 3516

ROTARY/TRACK DRILLS

MD6640

RIPPER

977 951 955 7 6 5 4

WHEEL FELLER BUNCHER

533

TRUCK

794 AC 793F OEM 775D 769D 769C 785 69D 773D 773B

COMPACTOR

CCS7

View More
Related parts
7X-0310: 7/16''-14 x 2'' Hex Head Bolt
7X-0310: 7/16''-14 x 2'' Hex Head Bolt

Track Bolt

Check Price
7X-0318: 7/16''-14 x 4'' Hex Head Bolt
7X-0318: 7/16''-14 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
7X-0314: 7/16''-14 x 3'' Hex Head Bolt
7X-0314: 7/16''-14 x 3'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
7X-0447: 3/8''-14 Hex Nut
7X-0447: 3/8''-14 Hex Nut

Cat® 7/16-14 Thread Hex Nut

Check Price
8T-9380: 7/16''-14 x 1'' Hex Head Bolt
8T-9380: 7/16''-14 x 1'' Hex Head Bolt

Track Bolt

Check Price
6V-5729: 7/16''-14 Cone Lock Nut
6V-5729: 7/16''-14 Cone Lock Nut

Cat® Ensures secure connections with locknuts, preventing loosening and maintaining stability in various mechanical assemblies

Check Price
9M-5048: 7/16''-14 Hex Lock Nut
9M-5048: 7/16''-14 Hex Lock Nut

Cat® Engine Coolant Heater Locknut is a threaded fastener designed for securing engine coolant heaters

Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert