To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-5881: 1 3/8''-6 x 8'' Hex Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-5881: 1 3/8''-6 x 8'' Hex Head Bolt
8T-5881: 1 3/8''-6 x 8'' Hex Head Bolt
Product Images
8T-5881: 1 3/8''-6 x 8'' Hex Head Bolt
Cat® Hex Head Bolt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Parts diagram for 8T-5881
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-5881
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-5881
Units of Measure
USMetric
Bolt Length (in): 8
Bolt Length (mm): 203.2
Bolt Type: Hex Head
Grip Length (in): 4.748
Grip Length (mm): 120.6
Material: Steel,Carbon Steel
Thread Size (in - TPI) (in): 1 3/8-6
Material Description: Head Marking - 7 radial lines (170 ksi Ultimate Tensile Strength)
Hand of Thread: RH
Bolt Size (in): 1 3/8
Coating: None
Thread Size (mm): 1.375
Class or Grade: Cat/ASTM F2882 (170 ksi)
Locking Feature: None
Hole Thread Pitch: 6
Thread Size (dia x pitch) (mm): 1.375x6
Overall Length (mm): 203.2
Bolt Size (mm): 34.925
View More
Compatible Models for part number 8T-5881
TRACK-TYPE TRACTOR
D11N D11R D11T D11
RIPPER
11
BULLDOZER
11SU 11U
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-5881
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-5881
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-5881
Units of Measure
USMetric
Bolt Length (in): 8
Bolt Length (mm): 203.2
Bolt Type: Hex Head
Grip Length (in): 4.748
Grip Length (mm): 120.6
Material: Steel,Carbon Steel
Thread Size (in - TPI) (in): 1 3/8-6
Material Description: Head Marking - 7 radial lines (170 ksi Ultimate Tensile Strength)