Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance8U-9427: REPAIR KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
8U-9427: REPAIR KIT
8U-9427: REPAIR KIT

Cat® Repair Kit for Joystick Controler Plunger

Brand: Cat

Product Images
8U-9427: REPAIR KIT
8U-9427: REPAIR KIT
8U-9427: REPAIR KIT
8U-9427: REPAIR KIT
8U-9427: REPAIR KIT

Cat® Repair Kit for Joystick Controler Plunger

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 8U-9427

We are still working on adding a specification for this part.

Compatible Models for part number 8U-9427

TRACK-TYPE TRACTOR

D5N D6N

MULTI TERRAIN LOADER

267 257B 257 247 287 247B 277

SKID STEER LOADER

226B 246B 236 232 232B 252B 246 242 262 248B 216B 268B 236B 216 252 242B 262B 226

WHEELED EXCAVATOR

M325C MH

TRACK LOADER

973C 953C 973 963B 963C

LOGGER

227

FRONT SHOVEL

235C

BACKHOE LOADER

446D 442D 430D 438D 430E 424D 420D 420E 432D 428D 416D

EXCAVATOR

229 224 219D 215B 231D 215C 215D 235B 235C 235D 235 205 206 245 229D 245D 225B 225D 245B 219 214 212 213

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert