To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareSprings8V-3609: 107.70mm Free Length Compression Spring
BackHome
Hardware, Seals, & ConsumablesHardwareSprings8V-3609: 107.70mm Free Length Compression Spring
8V-3609: 107.70mm Free Length Compression Spring
Product Images
8V-3609: 107.70mm Free Length Compression Spring
COMPRESSION SPRING
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Parts diagram for 8V-3609
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8V-3609
Description: Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat. Attributes: • Springs meet or exceed current standards and material grades. • RoHS compliant • Performance-based Application: • Machine and workshop applications
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8V-3609
Units of Measure
USMetric
Material Description: Steel
Notes: Solid Length: 72.6, Free length: 107.7, Assembled Length: 86.4, Load at Assembled Length: 715, Total Coils: 18.4, Spring Rate NMM: 33.45
Wire Diameter - C (in): 3.962
Material: Alloy Steel
Coating: phos/oil
View More
Compatible Models for part number 8V-3609
LOAD HAUL DUMP
R1700 II
WHEEL DOZER
824C
LANDFILL COMPACTOR
836H 836
WHEEL LOADER
982 XE 988H 980C 980 XE 980F 980H 980G 992G
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8V-3609
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8V-3609
Description: Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat. Attributes: • Springs meet or exceed current standards and material grades. • RoHS compliant • Performance-based Application: • Machine and workshop applications
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8V-3609
Units of Measure
USMetric
Material Description: Steel
Notes: Solid Length: 72.6, Free length: 107.7, Assembled Length: 86.4, Load at Assembled Length: 715, Total Coils: 18.4, Spring Rate NMM: 33.45