Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8W-6179: 88mm Internal Diameter Thrust Washer
BackHome
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
8W-6179: 88mm Internal Diameter Thrust Washer
8W-6179: 88mm Internal Diameter Thrust Washer
Product Images
8W-6179: 88mm Internal Diameter Thrust Washer
8W-6179: 88mm Internal Diameter Thrust Washer
8W-6179: 88mm Internal Diameter Thrust Washer
8W-6179: 88mm Internal Diameter Thrust Washer
8W-6179: 88mm Internal Diameter Thrust Washer

Cat® Bronze Thrust Washer of 135mm Outer Diameter used for Circle Drive in Hydraulic System

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 8W-6179
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8W-6179

Thrust washers are designed to provide axial location to gears, bearings and other components rotating about a shaft. These components may include features that promote lubrication and cooling in support of large axial loads and high rotational speeds.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8W-6179

Units of Measure

USMetric

Washer Type: Thrust

Material: Bronze

Inside Diameter (mm): 88

Outside Diameter (mm): 135

Thickness (mm): 3

Inside Diameter (in): 3.46

Outside Diameter (in): 5.31

Thickness (in): 0.08

View More
Compatible Models for part number 8W-6179

MOTOR GRADER

24 16G

RIPPER SCARIFIER

16G

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8W-6179
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8W-6179

Thrust washers are designed to provide axial location to gears, bearings and other components rotating about a shaft. These components may include features that promote lubrication and cooling in support of large axial loads and high rotational speeds.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8W-6179

Units of Measure

USMetric

Washer Type: Thrust

Material: Bronze

Inside Diameter (mm): 88

Outside Diameter (mm): 135

Thickness (mm): 3

Inside Diameter (in): 3.46

Outside Diameter (in): 5.31

Thickness (in): 0.08

View More
Compatible Models for part number 8W-6179

MOTOR GRADER

24 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert