The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
375-9982 : Planetary Gear Bearing
Check Price
Description
Description
Description: Cat® Machine Linkage Sleeve Bearing support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearing are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Machine Linkage Sleeve Bearing support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearing are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Bronze,Aluminum Bronze Bronze
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 48
Inside Diameter (in): 1.89
Outside Diameter (mm): 57
Outside Diameter (in): 2.26
Overall Length (mm): 61
Overall Length (in): 2.4
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 57
Cross Holes: No
Approximate Overall Length (mm): 61
External Groove: No
Approximate Inside Diameter (mm): 48
Units of MeasureUSMetric
Material: Bronze,Aluminum Bronze Bronze
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 48
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6R
Soil Compactor
815F II815K815815F
Wheel Dozer
814814K814F814F II
Landfill Compactor
816F II816K816816F
Wheel Loader
966F814K970F966F II
View More
Track-Type Tractor
D6R
Warranty Information
Return Policy
Parts diagram for 9C-6029
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9C-6029
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9C-6029
Description: Cat® Machine Linkage Sleeve Bearing support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearing are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9C-6029
Units of Measure
USMetric
Material: Bronze,Aluminum Bronze Bronze
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 48
Inside Diameter (in): 1.89
Outside Diameter (mm): 57
Outside Diameter (in): 2.26
Overall Length (mm): 61
Overall Length (in): 2.4
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 57
Cross Holes: No
Approximate Overall Length (mm): 61
External Groove: No
Approximate Inside Diameter (mm): 48
View More
Compatible Models for part number 9C-6029
TRACK-TYPE TRACTOR
D6R
SOIL COMPACTOR
815F II 815K 815 815F
WHEEL DOZER
814 814K 814F 814F II
LANDFILL COMPACTOR
816F II 816K 816 816F
WHEEL LOADER
966F 814K 970F 966F II
View More
Compare Alternate Parts
This part:9C-6029: 57.43mm Outside Diameter Sleeve Bearing
Check Price
Inside Diameter (in)
1.89
Outside Diameter (in)
2.26
Overall Length (in)
2.4
Description
Straight Sleeve Bearing
This part:375-9982: Planetary Gear Bearing
Check Price
Description
Cat® Planetary Gear Bearing supports and facilitates the smooth rotation and distribution of torque within the planetary gear system of equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.