To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareSprings9D-9121: 91.14mm Free Length Compression Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings9D-9121: 91.14mm Free Length Compression Spring
9D-9121: 91.14mm Free Length Compression Spring
COMPRESSION SPRING
Brand: Cat
Product Images
9D-9121: 91.14mm Free Length Compression Spring
COMPRESSION SPRING
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Description
Description
Description: Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat. Attributes: • Springs meet or exceed current standards and material grades. • RoHS compliant • Performance-based Application: • Machine and workshop applications
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat. Attributes: • Springs meet or exceed current standards and material grades. • RoHS compliant • Performance-based Application: • Machine and workshop applications
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Notes: Solid Length: 58.52, Free length: 91.14, Assembled Length: 74.9, Load at Assembled Length: 890, Total Coils: 12, Spring Rate NMM: 54.8
Wire Diameter - C (in): 4.88
Material: Alloy Steel
Coating: phos/oil
Units of MeasureUSMetric
Material Description: Steel
Notes: Solid Length: 58.52, Free length: 91.14, Assembled Length: 74.9, Load at Assembled Length: 890, Total Coils: 12, Spring Rate NMM: 54.8
Wire Diameter - C (in): 4.88
View More
Compatible Models
Compatible Models
Wheel Tractor
631K637K
Wheel Tractor-Scraper
657651637K631K
Wheel Scraper
637K
Quarry Truck
775B
Truck
773D777794 AC775G LRC793F OEM775D773B
Load Haul Dump
R1700G
Tractor
772B776
View More
Wheel Tractor
631K637K
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat. Attributes: • Springs meet or exceed current standards and material grades. • RoHS compliant • Performance-based Application: • Machine and workshop applications
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9D-9121
Units of Measure
USMetric
Material Description: Steel
Notes: Solid Length: 58.52, Free length: 91.14, Assembled Length: 74.9, Load at Assembled Length: 890, Total Coils: 12, Spring Rate NMM: 54.8
Wire Diameter - C (in): 4.88
Material: Alloy Steel
Coating: phos/oil
View More
Compatible Models for part number 9D-9121
WHEEL TRACTOR
631K 637K
WHEEL TRACTOR-SCRAPER
657 651 637K 631K
WHEEL SCRAPER
637K
QUARRY TRUCK
775B
TRUCK
773D 777 794 AC 775G LRC 793F OEM 775D 773B
LOAD HAUL DUMP
R1700G
TRACTOR
772B 776
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.