Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBasic Components9G-1950: 2 Ohm Resistor
Home
Electrical & ElectronicsBasic Components
9G-1950: 2 Ohm Resistor
9G-1950: 2 Ohm Resistor

Cat® 2 Ohm Resistor used in Air Conditioner

Brand: Cat

Product Images
9G-1950: 2 Ohm Resistor
9G-1950: 2 Ohm Resistor
9G-1950: 2 Ohm Resistor
9G-1950: 2 Ohm Resistor
9G-1950: 2 Ohm Resistor

Cat® 2 Ohm Resistor used in Air Conditioner

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9G-19509G-1950
385-0244385-0244
3E-04003E-0400
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9G-1950
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9G-1950

Units of Measure

USMetric
Length (mm): 165.1
Outside Diameter (mm): 33.5
Inside Diameter (mm): 19.1
Length (in): 6.5
Outside Diameter (in): 1.32
Inside Diameter (in): 0.75
View More
Compatible Models for part number 9G-1950

UNDERGROUND ART TRUCK

AE40 AD45 AD40

INTEGRATED TOOLCARRIER

IT62G IT14G2 IT28 IT18 IT24F IT12B IT14F IT38G IT14G IT14B IT38F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II

LOAD HAUL DUMP

R1700 II R2900

WINCH

54H 57H 56H 57 56 55 54 59 58 59N 59L 58L

MOTOR GRADER

120H 120G 120K 120 GC 135H 163H 140K 140H 140G 130G 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16H 16G 140H NA 140 16GC 14H 14G 12H 12G 24H 12K 160K 160H 16H NA 160H NA 12H ES 14H NA 120K 2

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

535B 525B 525 515 545

TRACK-TYPE TRACTOR

D6G2 LGP D6H II D4H III 30/30 D4H D5M D5N D5H D6R D6M D6N D6H D10N D10R D11N D11R D6H XL D6H XR D5H XL D7G2 D7R D7G D7H D8R D8L D8N D9R D9L D9N DEUCE D6G2 XL D4H XL

MINI HYD EXCAVATOR

307B 307-A

FRONT SHOVEL

5080

EXCAVATOR

330 L 320-A L 325B L 320-A S 320-A N 312B 375-A L 325-A 322N 322-A LN 312-A 330B LN 330D FM 312B L 307 330 LN 350-A L 322B L 330-A L 317-A 322 L 317-A N 320N 315-A 320B 320B S 320B N 320B L 320 L 325D FM LL 325-A FM L 318B N 350-A 330B L 325B LN 317B L 322-A L 322-A N 568 FM LL 322 LN 318B 320-A 330-A 317B LN 317 N 315B L 375-A 330-A LN

VIBRATORY COMPACTOR

CS-56 CS-54 CP-533D CP-533E CS-44 CS-433E CS-663E CS-531D CP-663E CP-433E CS-423E CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CS-64 CP-64 CP-54 CP-56 CP-44 CP-76 CP-74 CP-573E CS-583E CS-583D CS-573D CS-573E CS-683E CS-563D CS-563E

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 651E 615C II 631E 631G 613C II 615 611 623G 623E 623F 657E 621E 621F 621G 615C 627G 627E 627F 637G 613C 637E

TRACK LOADER

963 973 943 953 973C 963B 963C 953B 953C

SOIL COMPACTOR

825H 825G 825C 815F II 815F 825G II

EJECTOR TRUCK

D400E II

WHEEL DOZER

854G 854K 844H 844 834G 834H 824H 824G 824C 814F II 814F 824G II

LANDFILL COMPACTOR

826G II 816F II 836H 836G 826C 826G 826H 816F

COMPACT WHEEL LOADER

910G 910F 910E 914G2 914G

WHEEL LOADER

960F 972G 972H 950G 962H 950F 962G 950H G926 988G 988H G916 966F G936 966H 966G 930G 930H 936E 924F 936F 924H 924G 962G II 928F 938G 926E 938F 990 II 918F 928H 928G 950G II 928HZ 990 916 980G II 926 936 980F II 966F II 924GZ 924HZ 990H 972G II 938G II 980C 980F 980H 980G 992G 992K 994F 970F 966G II 950F II

ARTICULATED TRUCK

D20D D30D D250E II D250E D250D D25D D350E D350D D350E II D400E II D300E II D300E D300D D400E D400D D40D

RIPPER

953B 963 953 943 7 6 5 4 9 8 11 10

TRUCK

777C 789B 769C 785 789 793 793B 793C 773B 785B

WHEEL SCRAPER

621E 623E

QUARRY TRUCK

775B 771C

TRACTOR

772B 784B 776C 768C

BULLDOZER

9SU 8SU 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert